SYS/BIOS  7.00
Data Fields
Hwi_NVIC Struct Reference

Nested Vectored Interrupt Controller. More...

#include <ti/sysbios/family/arm/v6m/Hwi.h>

Data Fields

uint32_t RES_00
 
uint32_t ICTR
 
uint32_t RES_08
 
uint32_t RES_0C
 
uint32_t STCSR
 
uint32_t STRVR
 
uint32_t STCVR
 
uint32_t STCALIB
 
uint32_t RES_20 [56]
 
uint32_t ISER [8]
 
uint32_t RES_120 [24]
 
uint32_t ICER [8]
 
uint32_t RES_1A0 [24]
 
uint32_t ISPR [8]
 
uint32_t RES_220 [24]
 
uint32_t ICPR [8]
 
uint32_t RES_2A0 [24]
 
uint32_t IABR [8]
 
uint32_t RES_320 [56]
 
uint8_t IPR [240]
 
uint32_t RES_4F0 [516]
 
uint32_t CPUIDBR
 
uint32_t ICSR
 
uint32_t VTOR
 
uint32_t AIRCR
 
uint32_t SCR
 
uint32_t CCR
 
uint8_t SHPR [12]
 
uint32_t SHCSR
 
uint8_t MMFSR
 
uint8_t BFSR
 
uint16_t UFSR
 
uint32_t HFSR
 
uint32_t DFSR
 
uint32_t MMAR
 
uint32_t BFAR
 
uint32_t AFSR
 
uint32_t PFR0
 
uint32_t PFR1
 
uint32_t DFR0
 
uint32_t AFR0
 
uint32_t MMFR0
 
uint32_t MMFR1
 
uint32_t MMFR2
 
uint32_t MMFR3
 
uint32_t ISAR0
 
uint32_t ISAR1
 
uint32_t ISAR2
 
uint32_t ISAR3
 
uint32_t ISAR4
 
uint32_t RES_D74 [5]
 
uint32_t CPACR
 
uint32_t RES_D8C [93]
 
uint32_t STI
 
uint32_t RES_F04 [12]
 
uint32_t FPCCR
 
uint32_t FPCAR
 
uint32_t FPDSCR
 
uint32_t MVFR0
 
uint32_t MVFR1
 
uint32_t RES_F48 [34]
 
uint32_t PID4
 
uint32_t PID5
 
uint32_t PID6
 
uint32_t PID7
 
uint32_t PID0
 
uint32_t PID1
 
uint32_t PID2
 
uint32_t PID3
 
uint32_t CID0
 
uint32_t CID1
 
uint32_t CID2
 
uint32_t CID3
 

Detailed Description

Nested Vectored Interrupt Controller.

Field Documentation

§ RES_00

uint32_t Hwi_NVIC::RES_00

§ ICTR

uint32_t Hwi_NVIC::ICTR

0xE000E000 reserved

§ RES_08

uint32_t Hwi_NVIC::RES_08

0xE000E004 Interrupt Control Type

§ RES_0C

uint32_t Hwi_NVIC::RES_0C

0xE000E008 reserved

§ STCSR

uint32_t Hwi_NVIC::STCSR

0xE000E00C reserved

§ STRVR

uint32_t Hwi_NVIC::STRVR

0xE000E010 SysTick Control & Status Register

§ STCVR

uint32_t Hwi_NVIC::STCVR

0xE000E014 SysTick Reload Value Register

§ STCALIB

uint32_t Hwi_NVIC::STCALIB

0xE000E018 SysTick Current Value Register

§ RES_20

uint32_t Hwi_NVIC::RES_20[56]

0xE000E01C SysTick Calibration Value Register

§ ISER

uint32_t Hwi_NVIC::ISER[8]

0xE000E020-0xE000E0FC reserved

§ RES_120

uint32_t Hwi_NVIC::RES_120[24]

0xE000E100-0xE000E11C Interrupt Set Enable Registers

§ ICER

uint32_t Hwi_NVIC::ICER[8]

0xE000E120-0xE000E17C reserved

§ RES_1A0

uint32_t Hwi_NVIC::RES_1A0[24]

0xE000E180-0xE000E19C Interrupt Clear Enable Registers

§ ISPR

uint32_t Hwi_NVIC::ISPR[8]

0xE000E1A0-0xE000E1FC reserved

§ RES_220

uint32_t Hwi_NVIC::RES_220[24]

0xE000E200-0xE000E21C Interrupt Set Pending Registers

§ ICPR

uint32_t Hwi_NVIC::ICPR[8]

0xE000E220-0xE000E7C reserved

§ RES_2A0

uint32_t Hwi_NVIC::RES_2A0[24]

0xE000E280-0xE000E29C Interrupt Clear Pending Registers

§ IABR

uint32_t Hwi_NVIC::IABR[8]

0xE000E2A0-0xE000E2FC reserved

§ RES_320

uint32_t Hwi_NVIC::RES_320[56]

0xE000E300-0xE000E31C Interrupt Active Bit Registers

§ IPR

uint8_t Hwi_NVIC::IPR[240]

0xE000E320-0xE000E3FC reserved

§ RES_4F0

uint32_t Hwi_NVIC::RES_4F0[516]

0xE000E400-0xE000E4EF Interrupt Priority Registers

§ CPUIDBR

uint32_t Hwi_NVIC::CPUIDBR

0xE000E4F0-0xE000ECFC reserved

§ ICSR

uint32_t Hwi_NVIC::ICSR

0xE000ED00 CPUID Base Register

§ VTOR

uint32_t Hwi_NVIC::VTOR

0xE000ED04 Interrupt Control State Register

§ AIRCR

uint32_t Hwi_NVIC::AIRCR

0xE000ED08 Vector Table Offset Register

§ SCR

uint32_t Hwi_NVIC::SCR

0xE000ED0C Application Interrupt/Reset Control Register

§ CCR

uint32_t Hwi_NVIC::CCR

0xE000ED10 System Control Register

§ SHPR

uint8_t Hwi_NVIC::SHPR[12]

0xE000ED14 Configuration Control Register

§ SHCSR

uint32_t Hwi_NVIC::SHCSR

0xE000ED18 System Handlers 4-15 Priority Registers

§ MMFSR

uint8_t Hwi_NVIC::MMFSR

0xE000ED24 System Handler Control & State Register

§ BFSR

uint8_t Hwi_NVIC::BFSR

0xE000ED28 Memory Manage Fault Status Register

§ UFSR

uint16_t Hwi_NVIC::UFSR

0xE000ED29 Bus Fault Status Register

§ HFSR

uint32_t Hwi_NVIC::HFSR

0xE000ED2A Usage Fault Status Register

§ DFSR

uint32_t Hwi_NVIC::DFSR

0xE000ED2C Hard Fault Status Register

§ MMAR

uint32_t Hwi_NVIC::MMAR

0xE000ED30 Debug Fault Status Register

§ BFAR

uint32_t Hwi_NVIC::BFAR

0xE000ED34 Memory Manager Address Register

§ AFSR

uint32_t Hwi_NVIC::AFSR

0xE000ED38 Bus Fault Address Register

§ PFR0

uint32_t Hwi_NVIC::PFR0

0xE000ED3C Auxiliary Fault Status Register

§ PFR1

uint32_t Hwi_NVIC::PFR1

0xE000ED40 Processor Feature Register

§ DFR0

uint32_t Hwi_NVIC::DFR0

0xE000ED44 Processor Feature Register

§ AFR0

uint32_t Hwi_NVIC::AFR0

0xE000ED48 Debug Feature Register

§ MMFR0

uint32_t Hwi_NVIC::MMFR0

0xE000ED4C Auxiliary Feature Register

§ MMFR1

uint32_t Hwi_NVIC::MMFR1

0xE000ED50 Memory Model Fault Register0

§ MMFR2

uint32_t Hwi_NVIC::MMFR2

0xE000ED54 Memory Model Fault Register1

§ MMFR3

uint32_t Hwi_NVIC::MMFR3

0xE000ED58 Memory Model Fault Register2

§ ISAR0

uint32_t Hwi_NVIC::ISAR0

0xE000ED5C Memory Model Fault Register3

§ ISAR1

uint32_t Hwi_NVIC::ISAR1

0xE000ED60 ISA Feature Register0

§ ISAR2

uint32_t Hwi_NVIC::ISAR2

0xE000ED64 ISA Feature Register1

§ ISAR3

uint32_t Hwi_NVIC::ISAR3

0xE000ED68 ISA Feature Register2

§ ISAR4

uint32_t Hwi_NVIC::ISAR4

0xE000ED6C ISA Feature Register3

§ RES_D74

uint32_t Hwi_NVIC::RES_D74[5]

0xE000ED70 ISA Feature Register4

§ CPACR

uint32_t Hwi_NVIC::CPACR

0xE000ED74-0xE000ED84 reserved

§ RES_D8C

uint32_t Hwi_NVIC::RES_D8C[93]

0xE000ED88 Coprocessor Access Control Register

§ STI

uint32_t Hwi_NVIC::STI

0xE000ED8C-0xE000EEFC reserved

§ RES_F04

uint32_t Hwi_NVIC::RES_F04[12]

0xE000EF00 Software Trigger Interrupt Register

§ FPCCR

uint32_t Hwi_NVIC::FPCCR

0xE000EF04-0xE000EF30 reserved

§ FPCAR

uint32_t Hwi_NVIC::FPCAR

0xE000EF34 FP Context Control Register

§ FPDSCR

uint32_t Hwi_NVIC::FPDSCR

0xE000EF38 FP Context Address Register

§ MVFR0

uint32_t Hwi_NVIC::MVFR0

0xE000EF3C FP Default Status Control Register

§ MVFR1

uint32_t Hwi_NVIC::MVFR1

0xE000EF40 Media & FP Feature Register0

§ RES_F48

uint32_t Hwi_NVIC::RES_F48[34]

0xE000EF44 Media & FP Feature Register1

§ PID4

uint32_t Hwi_NVIC::PID4

0xE000EF48-0xE000EFCC reserved

§ PID5

uint32_t Hwi_NVIC::PID5

0xE000EFD0 Peripheral ID Register4

§ PID6

uint32_t Hwi_NVIC::PID6

0xE000EFD4 Peripheral ID Register5

§ PID7

uint32_t Hwi_NVIC::PID7

0xE000EFD8 Peripheral ID Register6

§ PID0

uint32_t Hwi_NVIC::PID0

0xE000EFDC Peripheral ID Register7

§ PID1

uint32_t Hwi_NVIC::PID1

0xE000EFE0 Peripheral ID Register0

§ PID2

uint32_t Hwi_NVIC::PID2

0xE000EFE4 Peripheral ID Register1

§ PID3

uint32_t Hwi_NVIC::PID3

0xE000EFE8 Peripheral ID Register2

§ CID0

uint32_t Hwi_NVIC::CID0

0xE000EFEC Peripheral ID Register3

§ CID1

uint32_t Hwi_NVIC::CID1

0xE000EFF0 Component ID Register0

§ CID2

uint32_t Hwi_NVIC::CID2

0xE000EFF4 Component ID Register1

§ CID3

uint32_t Hwi_NVIC::CID3

0xE000EFF8 Component ID Register2


The documentation for this struct was generated from the following file:
© Copyright 1995-2022, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale