![]() |
![]() |
TI-15.4 Stack API
5.20.00.15
|
#include <api_mac.h>
Data Fields | |
ApiMac_status_t | status |
ApiMac_sAddr_t | srcAddr |
ApiMac_sAddr_t | dstAddr |
uint16_t | panId |
ApiMac_commStatusReason_t | reason |
ApiMac_sec_t | sec |
MAC_MLME_COMM_STATUS_IND type
ApiMac_status_t _apimac_mlmecommstatusind::status |
status of the event
ApiMac_sAddr_t _apimac_mlmecommstatusind::srcAddr |
The source address associated with the event
ApiMac_sAddr_t _apimac_mlmecommstatusind::dstAddr |
The destination address associated with the event
uint16_t _apimac_mlmecommstatusind::panId |
The PAN ID associated with the event
ApiMac_commStatusReason_t _apimac_mlmecommstatusind::reason |
The reason the event was generated
ApiMac_sec_t _apimac_mlmecommstatusind::sec |
The security parameters for this message