#include <stdint.h>
#include <ti/drivers/crypto/CryptoCC26X4_s.h>
#include <ti/drivers/ECDH.h>
#include <ti/sysbios/psa/SecureCB.h>
#include <third_party/tfm/interface/include/psa/crypto_types.h>
#include <third_party/tfm/interface/include/psa/service.h>
#include "ti_drivers_config.h"
Go to the source code of this file.
Data Structures | |
struct | ECDH_s_SecureCallback |
struct | ECDH_s_ConstructMsg |
struct | ECDH_s_OpenMsg |
struct | ECDH_s_CallbackMsg |
struct | ECDH_s_CloseMsg |
struct | ECDH_s_GeneratePublicKeyMsg |
struct | ECDH_s_ComputeSharedSecretMsg |
struct | ECDH_s_CancelOperationMsg |
Macros | |
#define | ECDH_S_MSG_TYPE_CONSTRUCT (CRYPTO_S_MSG_TYPE_INDEX_ECDH | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 0U))) |
#define | ECDH_S_MSG_TYPE_OPEN (CRYPTO_S_MSG_TYPE_INDEX_ECDH | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 1U))) |
#define | ECDH_S_MSG_TYPE_REGISTER_CALLBACK (CRYPTO_S_MSG_TYPE_INDEX_ECDH | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 2U))) |
#define | ECDH_S_MSG_TYPE_CLOSE (CRYPTO_S_MSG_TYPE_INDEX_ECDH | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 3U))) |
#define | ECDH_S_MSG_TYPE_GENERATE_PUBLIC_KEY (CRYPTO_S_MSG_TYPE_INDEX_ECDH | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 4U))) |
#define | ECDH_S_MSG_TYPE_COMPUTE_SHARED_SECRET (CRYPTO_S_MSG_TYPE_INDEX_ECDH | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 5U))) |
#define | ECDH_S_MSG_TYPE_CANCEL_OPERATION (CRYPTO_S_MSG_TYPE_INDEX_ECDH | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 6U))) |
#define | CONFIG_ECDH_S_CONFIG_POOL_SIZE 1 |
#define | ECDH_SECURE_CALLBACK_COUNT (CONFIG_TI_DRIVERS_ECDH_COUNT + CONFIG_ECDH_S_CONFIG_POOL_SIZE) |
Functions | |
psa_status_t | ECDH_s_handlePsaMsg (psa_msg_t *msg) |
Handles PSA messages for ECDH secure driver. More... | |
void | ECDH_s_init (void) |
Initializes the ECDH secure driver. More... | |
#define ECDH_S_MSG_TYPE_CONSTRUCT (CRYPTO_S_MSG_TYPE_INDEX_ECDH | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 0U))) |
#define ECDH_S_MSG_TYPE_OPEN (CRYPTO_S_MSG_TYPE_INDEX_ECDH | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 1U))) |
#define ECDH_S_MSG_TYPE_REGISTER_CALLBACK (CRYPTO_S_MSG_TYPE_INDEX_ECDH | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 2U))) |
#define ECDH_S_MSG_TYPE_CLOSE (CRYPTO_S_MSG_TYPE_INDEX_ECDH | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 3U))) |
#define ECDH_S_MSG_TYPE_GENERATE_PUBLIC_KEY (CRYPTO_S_MSG_TYPE_INDEX_ECDH | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 4U))) |
#define ECDH_S_MSG_TYPE_COMPUTE_SHARED_SECRET (CRYPTO_S_MSG_TYPE_INDEX_ECDH | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 5U))) |
#define ECDH_S_MSG_TYPE_CANCEL_OPERATION (CRYPTO_S_MSG_TYPE_INDEX_ECDH | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 6U))) |
#define CONFIG_ECDH_S_CONFIG_POOL_SIZE 1 |
#define ECDH_SECURE_CALLBACK_COUNT (CONFIG_TI_DRIVERS_ECDH_COUNT + CONFIG_ECDH_S_CONFIG_POOL_SIZE) |
psa_status_t ECDH_s_handlePsaMsg | ( | psa_msg_t * | msg | ) |
Handles PSA messages for ECDH secure driver.
[in] | msg | pointer to PSA message |
PSA_SUCCESS | if successful. |
PSA_ERROR_PROGRAMMER_ERROR | if any args point to secure addresses. |
void ECDH_s_init | ( | void | ) |
Initializes the ECDH secure driver.