#include <rom_ecc.h>
Data Fields | |
uint8_t | byte [ECC_NISTP256_PARAM_LENGTH_WITH_OFFSET_BYTES] |
uint32_t | word [ECC_NISTP256_PARAM_LENGTH_WITH_OFFSET_BYTES/sizeof(uint32_t)] |
uint8_t ECC_NISTP256_Param::byte[ECC_NISTP256_PARAM_LENGTH_WITH_OFFSET_BYTES] |
uint32_t ECC_NISTP256_Param::word[ECC_NISTP256_PARAM_LENGTH_WITH_OFFSET_BYTES/sizeof(uint32_t)] |
Referenced by ECC_init(), and ECC_initialize().