TI BLE5-Stack API Documentation
2.02.06.00
|
Data Fields | |
uint8_t | bimVer |
BIM version. | |
uint8_t | crcStat |
CRC status. | |
uint8_t | imgCpStat |
Image copy status bytes. | |
uint8_t | imgID [8] |
User-defined Image Identification bytes. | |
uint8_t | imgNo |
Image number of 'image type'. | |
uint8_t | imgType |
Image Type. | |
uint32_t | len |
Image length in octets. | |
uint8_t | metaVer |
Metadata version. | |
uint8_t | softVer [4] |
Software version of the image. | |
Image identify Payload