![]() |
![]() |
TI BLE5-Stack API Documentation
2.02.06.00
|
Periodic advertising create sync parameters structure. More...
Data Fields | |
uint8 | advAddress [6] |
Advertiser address. | |
uint8 | advAddrType |
Advertiser address type - 0x00 - public ; 0x01 - random. | |
uint8 | options |
uint16 | skip |
The maximum number of periodic advertising events that can be skipped after a successful receive (Range: 0x0000 to 0x01F3) | |
uint8 | syncCteType |
uint16 | syncTimeout |
Synchronization timeout for the periodic advertising train. Range: 0x000A to 0x4000 Time = N*10 ms Time Range: 100 ms to 163.84 s. | |
Periodic advertising create sync parameters structure.
uint8 options |
Clear Bit 0 - Use the advSID, advAddrType, and advAddress parameters to determine which advertiser to listen to
Set Bit 0 - Use the Periodic Advertiser List to determine which advertiser to listen to
Clear Bit 1 - Reporting initially enabled
Set Bit 1 - Reporting initially disabled
uint8 syncCteType |
Set Bit 0 - Do not sync to packets with an AoA CTE
Set Bit 1 - Do not sync to packets with an AoD CTE with 1 us slots
Set Bit 2 - Do not sync to packets with an AoD CTE with 2 us slots
Set Bit 4 - Do not sync to packets without a CTE