TI-15.4 Stack API
5.10.00.11
|
#include <api_mac.h>
Data Fields | |
ApiMac_beaconType_t | beaconType |
uint8_t | bsn |
ApiMac_panDesc_t | panDesc |
union { | |
ApiMac_beaconData_t beacon | |
ApiMac_eBeaconData_t eBeacon | |
} | beaconData |
MAC_MLME_BEACON_NOTIFY_IND type
ApiMac_beaconType_t ApiMac_mlmeBeaconNotifyInd_t::beaconType |
Indicates the beacon type: beacon or enhanced beacon
uint8_t ApiMac_mlmeBeaconNotifyInd_t::bsn |
The beacon sequence number or enhanced beacon sequence number
ApiMac_panDesc_t ApiMac_mlmeBeaconNotifyInd_t::panDesc |
The PAN Descriptor for the received beacon
ApiMac_beaconData_t ApiMac_mlmeBeaconNotifyInd_t::beacon |
beacon data
ApiMac_eBeaconData_t ApiMac_mlmeBeaconNotifyInd_t::eBeacon |
enhanced beacon data
union { ... } ApiMac_mlmeBeaconNotifyInd_t::beaconData |
Beacon data union depending on beaconType, select beaconData or or eBeaconData.