TI-15.4 Stack API
5.10.00.11
|
#include <api_mac.h>
Data Fields | |
bool | ieTypeLong |
uint8_t | ieId |
uint16_t | ieContentLen |
uint8_t * | pIEContent |
Structure a Payload information Item
bool _apimac_payloadieitem::ieTypeLong |
True if payload IE type is long
uint8_t _apimac_payloadieitem::ieId |
IE ID
uint16_t _apimac_payloadieitem::ieContentLen |
IE Content Length - max size 2047 bytes
uint8_t* _apimac_payloadieitem::pIEContent |
Pointer to the IE's content