TI-15.4 Stack API
5.10.00.11
|
#include <api_mac.h>
Data Fields | |
ApiMac_assocStatus_t | status |
uint16_t | assocShortAddress |
ApiMac_sec_t | sec |
MAC_MLME_ASSOCIATE_CNF type
ApiMac_assocStatus_t _apimac_mlmeassociatecnf::status |
Status of associate attempt
uint16_t _apimac_mlmeassociatecnf::assocShortAddress |
If successful, the short address allocated to this device
ApiMac_sec_t _apimac_mlmeassociatecnf::sec |
The security parameters for this message