![]() |
![]() |
rflib
|
#include <rf_ble_cmd.h>
Data Fields | |
ratmr_t | rxStartTime |
The time needed to start RX in order to receive the packet. More... | |
uint16_t | rxListenTime |
The time needed to listen in order to receive the packet. 0: No AUX packet. More... | |
uint8_t | channelNo |
The channel index used for secondary advertising. More... | |
uint8_t | phyMode |
PHY to use on secondary channel: 0: 1 Mbps 1: 2 Mbps 2: Coded Others: Reserved More... | |
ratmr_t rfc_ble5AuxChRes_s::rxStartTime |
The time needed to start RX in order to receive the packet.
uint16_t rfc_ble5AuxChRes_s::rxListenTime |
The time needed to listen in order to receive the packet. 0: No AUX packet.
uint8_t rfc_ble5AuxChRes_s::channelNo |
The channel index used for secondary advertising.
uint8_t rfc_ble5AuxChRes_s::phyMode |
PHY to use on secondary channel:
0: 1 Mbps
1: 2 Mbps
2: Coded
Others: Reserved