TI-15.4 Stack API
4.40.00.12
|
#include <api_mac.h>
Data Fields | |
uint16_t | keyIndex |
uint8_t | keyEntry [APIMAC_KEY_MAX_LEN] |
uint32_t | frameCounter |
Security PIB Key entry for a Get/Set ApiMac_securityAttribute_keyEntry
uint16_t _apimac_securitypibkeyentry::keyIndex |
index into the macKeyTable
uint8_t _apimac_securitypibkeyentry::keyEntry[APIMAC_KEY_MAX_LEN] |
key entry
uint32_t _apimac_securitypibkeyentry::frameCounter |
frame counter