TI-15.4 Stack API
4.40.00.12
|
#include <api_mac.h>
Data Fields | |
ApiMac_sec_t | sec |
ApiMac_sAddr_t | deviceAddress |
uint16_t | devicePanId |
ApiMac_disassocateReason_t | disassociateReason |
bool | txIndirect |
MLME disassociate request type
ApiMac_sec_t _apimac_mlmedisassociatereq::sec |
The security parameters for this message
ApiMac_sAddr_t _apimac_mlmedisassociatereq::deviceAddress |
The address of the device with which to disassociate
uint16_t _apimac_mlmedisassociatereq::devicePanId |
The PAN ID of the device
ApiMac_disassocateReason_t _apimac_mlmedisassociatereq::disassociateReason |
The disassociate reason
bool _apimac_mlmedisassociatereq::txIndirect |
Transmit Indirect