TI-15.4 Stack API
4.40.00.12
|
#include <api_mac.h>
Data Fields | |
ApiMac_sec_t | sec |
ApiMac_sAddrExt_t | deviceAddress |
uint16_t | assocShortAddress |
ApiMac_assocStatus_t | status |
MLME associate response type
ApiMac_sec_t _apimac_mlmeassociatersp::sec |
The security parameters for this message
ApiMac_sAddrExt_t _apimac_mlmeassociatersp::deviceAddress |
The address of the device requesting association
uint16_t _apimac_mlmeassociatersp::assocShortAddress |
The short address allocated to the device
ApiMac_assocStatus_t _apimac_mlmeassociatersp::status |
The status of the association attempt