![]() |
![]() |
|
TI-OpenThread
1.08.06.06
|
#include <stddef.h>#include <stdint.h>
Include dependency graph for CC1352P_2_LAUNCHXL/thread/doorlock_oad_secure/oad_image_header.h:
This graph shows which files directly or indirectly include this file:Go to the source code of this file.
Data Structures | |
| struct | eccSignature_t |
| struct | img_common_header |
| struct | img_header_single_app |
| union | img_seg_any |
| struct | img_seg_boundary |
| struct | img_seg_last |
| struct | img_seg_payload |
| struct | img_seg_signature |
| struct | imgHdr |
| struct | oad_image_boundary |
| struct | securityHdr_t |
| struct | signPld_ECDSA_P256_t |
Macros | |
| #define | _imgHdr oad_image_header |
| #define | BIM_V1_VER 0x1 /* Supported BIM version */ |
| #define | BIM_V2_VER 0x2 /* Supported BIM version */ |
| #define | BIM_V3_VER 0x3 /* Supported BIM version */ |
| #define | BIM_VER_OFFSET offsetof(img_common_header_t, bimVer) /* BIM metadata version offset */ |
| #define | COPY_DONE 0xFC /* Image already copied */ |
| #define | CRC_INVALID 0xFC |
| #define | CRC_OFFSET offsetof(img_common_header_t, crc32) /* Supported metadata version */ |
| #define | CRC_STAT_OFFSET offsetof(img_common_header_t, crcStat) /* Offset to CRC status byte */ |
| #define | CRC_VALID 0xFE |
| #define | DEFAULT_STATE 0xFF /* default status */ |
| #define | IMG_BOUNDARY_SEG_ID 0 /* Id of RAM/stack boundary segment */ |
| #define | IMG_COPY_STAT_OFFSET offsetof(img_common_header_t, imgCpStat) /* Image copy status */ |
| #define | IMG_DATA_OFFSET 12 /* Start of data after CRC bytes */ |
| #define | IMG_INFO_OFFSET offsetof(img_common_header_t, imgCpStat) /* ImageInfo Bytes offset */ |
| #define | IMG_NONCOUNT_SEG_ID 2 /* Id of non contigouous image segment */ |
| #define | IMG_PAYLOAD_SEG_ID 1 /* Id of the image payload segment */ |
| #define | IMG_SECURITY_SEG_ID 3 /* Id of security segment */ |
| #define | IMG_TYPE_OFFSET offsetof(img_common_header_t, imgType) /* Offset to CRC status byte */ |
| #define | INVALID_ADDR 0xFFFFFFFF |
| #define | MAX_ONCHIP_FLASH_PAGES 44 |
| #define | META_VER 0x1 /* Supported metadata version */ |
| #define | NEED_COPY 0xFE /* Image to be copied on on-chip flash at location indicated in the image */ |
| #define | OAD_EXTFL_ID_VAL {'O', 'A', 'D', ' ', 'N', 'V', 'M', '1'} |
| #define | OAD_IMG_HDR_LEN 44 /* The length of just the OAD Header */ |
| #define | OAD_IMG_ID_LEN 8 /* OAD image identification bytes length */ |
| #define | OAD_IMG_ID_VAL {'C', 'C', '2', '6', 'x', '2', 'R', '1'} |
| #define | OAD_IMG_TYPE_APP 1 /* <-- Thread Application uses this */ |
| #define | OAD_IMG_TYPE_APP_STACK 3 |
| #define | OAD_IMG_TYPE_APPSTACKLIB 7 |
| #define | OAD_IMG_TYPE_BIM 6 |
| #define | OAD_IMG_TYPE_FACTORY 5 |
| #define | OAD_IMG_TYPE_HOST_BEGIN 32 |
| #define | OAD_IMG_TYPE_HOST_END 63 |
| #define | OAD_IMG_TYPE_NP 4 |
| #define | OAD_IMG_TYPE_PERSISTENT_APP 0 |
| #define | OAD_IMG_TYPE_RSVD_BEGIN 64 |
| #define | OAD_IMG_TYPE_RSVD_END 255 |
| Segment types. More... | |
| #define | OAD_IMG_TYPE_STACK 2 |
| #define | OAD_IMG_TYPE_USR_BEGIN 16 |
| #define | OAD_IMG_TYPE_USR_END 31 |
| #define | OAD_SEG_BOUNDARY 0x00 |
| #define | OAD_SEG_CONTIGUOUS 0x01 |
| #define | OAD_SEG_NON_CONTIGUOUS 0x02 |
| #define | OAD_SEG_RSVD 0xFF |
| Wireless Technology Types. More... | |
| #define | OAD_SINGLE_APP 1 |
| #define | OAD_SW_VER_LEN 4 /* OAD software version length in bytes */ |
| #define | OAD_WIRELESS_TECH_BLE 0xFFFE |
| #define | OAD_WIRELESS_TECH_EASYLINK 0xFFBF |
| #define | OAD_WIRELESS_TECH_RF4CE 0xFFEF |
| #define | OAD_WIRELESS_TECH_THREAD 0xFFDF /* <-- Thread applications use this */ |
| #define | OAD_WIRELESS_TECH_TIMAC_2_4G 0xFFFB |
| #define | OAD_WIRELESS_TECH_TIMAC_SUBG 0xFFFD |
| #define | OAD_WIRELESS_TECH_ZIGBEE 0xFFF7 |
| #define | SECURITY_VER 0x1 |
| #define | SEG_HDR_LEN 12 /* Length of the segment header bytes */ |
| #define | SEG_LEN_OFFSET 4 /* Offset from seg header to seg len */ |
| #define | SOFTWARE_VER {'0', '0', '0', '1'} |
Typedefs | |
| typedef struct img_common_header | img_common_header_t |
| typedef struct img_common_header | imgFixedHdr_t |
| typedef struct imgHdr | imgHdr_t |
Variables | |
| const struct img_header_single_app | oad_image_header |
| #define OAD_SINGLE_APP 1 |
| #define OAD_IMG_TYPE_PERSISTENT_APP 0 |
Referenced by oadCheckImageID(), and OADStorage_imgFinalise().
| #define OAD_IMG_TYPE_APP 1 /* <-- Thread Application uses this */ |
Referenced by oadCheckImageID(), oadFindExtFlImgAddr(), and oadValidateCandidateHdr().
| #define OAD_IMG_TYPE_STACK 2 |
| #define OAD_IMG_TYPE_APP_STACK 3 |
Referenced by oadCheckImageID(), and oadValidateCandidateHdr().
| #define OAD_IMG_TYPE_NP 4 |
| #define OAD_IMG_TYPE_FACTORY 5 |
| #define OAD_IMG_TYPE_BIM 6 |
Referenced by oadCheckImageID().
| #define OAD_IMG_TYPE_APPSTACKLIB 7 |
Referenced by oadFindCurrentImageHdr(), and OADStorage_imgFinalise().
| #define OAD_IMG_TYPE_USR_BEGIN 16 |
| #define OAD_IMG_TYPE_USR_END 31 |
| #define OAD_IMG_TYPE_HOST_BEGIN 32 |
| #define OAD_IMG_TYPE_HOST_END 63 |
| #define OAD_IMG_TYPE_RSVD_BEGIN 64 |
Referenced by oadCheckImageID().
| #define OAD_IMG_TYPE_RSVD_END 255 |
Segment types.
| #define OAD_SEG_BOUNDARY 0x00 |
| #define OAD_SEG_CONTIGUOUS 0x01 |
| #define OAD_SEG_NON_CONTIGUOUS 0x02 |
| #define OAD_SEG_RSVD 0xFF |
Wireless Technology Types.
| #define OAD_WIRELESS_TECH_BLE 0xFFFE |
| #define OAD_WIRELESS_TECH_TIMAC_SUBG 0xFFFD |
| #define OAD_WIRELESS_TECH_TIMAC_2_4G 0xFFFB |
| #define OAD_WIRELESS_TECH_ZIGBEE 0xFFF7 |
| #define OAD_WIRELESS_TECH_RF4CE 0xFFEF |
| #define OAD_WIRELESS_TECH_THREAD 0xFFDF /* <-- Thread applications use this */ |
| #define OAD_WIRELESS_TECH_EASYLINK 0xFFBF |
| #define OAD_IMG_ID_VAL {'C', 'C', '2', '6', 'x', '2', 'R', '1'} |
Referenced by oadCheckImageID(), oadFindCurrentImageHdr(), and OADStorage_init().
| #define OAD_EXTFL_ID_VAL {'O', 'A', 'D', ' ', 'N', 'V', 'M', '1'} |
Magic number used by entries in the image header table at the beginning of external flash. Note this is different from OAD_IMG_ID_VAL so that the application can determine the difference between an entry in the header table and the start of an OAD image
Referenced by oadCheckImageID(), oadFindCurrentImageHdr(), OADStorage_createFactoryImageBackup(), OADStorage_imgFinalise(), and OADStorage_init().
| #define SOFTWARE_VER {'0', '0', '0', '1'} |
| #define MAX_ONCHIP_FLASH_PAGES 44 |
Referenced by CRC32_calc().
| #define IMG_DATA_OFFSET 12 /* Start of data after CRC bytes */ |
Referenced by CRC32_calc().
| #define OAD_IMG_HDR_LEN 44 /* The length of just the OAD Header */ |
Referenced by OADStorage_createFactoryImageBackup(), and OADStorage_imgFinalise().
| #define OAD_IMG_ID_LEN 8 /* OAD image identification bytes length */ |
Referenced by oadCheckImageID(), oadFindCurrentImageHdr(), oadFindExtFlMetaPage(), OADStorage_imgFinalise(), and OADStorage_init().
| #define OAD_SW_VER_LEN 4 /* OAD software version length in bytes */ |
| #define CRC_OFFSET offsetof(img_common_header_t, crc32) /* Supported metadata version */ |
Referenced by oadCheckDL(), and OADStorage_createFactoryImageBackup().
| #define BIM_VER_OFFSET offsetof(img_common_header_t, bimVer) /* BIM metadata version offset */ |
| #define IMG_INFO_OFFSET offsetof(img_common_header_t, imgCpStat) /* ImageInfo Bytes offset */ |
| #define IMG_COPY_STAT_OFFSET offsetof(img_common_header_t, imgCpStat) /* Image copy status */ |
| #define CRC_STAT_OFFSET offsetof(img_common_header_t, crcStat) /* Offset to CRC status byte */ |
Referenced by oadCheckDL().
| #define IMG_TYPE_OFFSET offsetof(img_common_header_t, imgType) /* Offset to CRC status byte */ |
Referenced by oadFindCurrentImageHdr().
| #define SEG_LEN_OFFSET 4 /* Offset from seg header to seg len */ |
| #define SEG_HDR_LEN 12 /* Length of the segment header bytes */ |
| #define IMG_PAYLOAD_SEG_ID 1 /* Id of the image payload segment */ |
| #define IMG_BOUNDARY_SEG_ID 0 /* Id of RAM/stack boundary segment */ |
| #define IMG_NONCOUNT_SEG_ID 2 /* Id of non contigouous image segment */ |
| #define IMG_SECURITY_SEG_ID 3 /* Id of security segment */ |
| #define BIM_V1_VER 0x1 /* Supported BIM version */ |
| #define BIM_V2_VER 0x2 /* Supported BIM version */ |
| #define BIM_V3_VER 0x3 /* Supported BIM version */ |
| #define META_VER 0x1 /* Supported metadata version */ |
| #define SECURITY_VER 0x1 |
| #define DEFAULT_STATE 0xFF /* default status */ |
Referenced by OADStorage_createFactoryImageBackup().
| #define CRC_VALID 0xFE |
Referenced by oadCheckDL(), OADStorage_createFactoryImageBackup(), and OADStorage_imgFinalise().
| #define CRC_INVALID 0xFC |
Referenced by oadCheckDL(), OADStorage_checkFactoryImage(), and OADStorage_getFactoryImage().
| #define NEED_COPY 0xFE /* Image to be copied on on-chip flash at location indicated in the image */ |
Referenced by OADStorage_imgFinalise().
| #define COPY_DONE 0xFC /* Image already copied */ |
| #define INVALID_ADDR 0xFFFFFFFF |
| #define _imgHdr oad_image_header |
Referenced by oadCheckImageID(), oadFindFactImgAddr(), OADStorage_createFactoryImageBackup(), and oadValidateCandidateHdr().
| typedef struct img_common_header img_common_header_t |
| typedef struct img_common_header imgFixedHdr_t |
| const struct img_header_single_app oad_image_header |
Referenced by cli_taskCreate(), DoorLock_taskCreate(), oad_getFwVersion(), and oad_sendRegMsg().