rflib
|
IEEE 802.15.4 Gracefully Stop Foreground Level Command. More...
#include <rf_ieee_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x2402. More... | |
IEEE 802.15.4 Gracefully Stop Foreground Level Command.
uint16_t rfc_CMD_IEEE_STOP_FG_s::commandNo |
The command ID number 0x2402.