Struct containing the parameters required for encrypting/decrypting and a message. More...
#include <AESECB.h>
Data Fields | |
CryptoKey * | key |
uint8_t * | input |
uint8_t * | output |
size_t | inputLength |
Struct containing the parameters required for encrypting/decrypting and a message.
uint8_t* AESECB_Operation::input |
Both input and output buffers should be of the size inputLength
in bytes each.
uint8_t* AESECB_Operation::output |
Both input and output buffers should be of the size inputLength
in bytes each.
size_t AESECB_Operation::inputLength |
The output will be the same length as the input.
Must be a non-zero multiple of block-size (16 bytes). May be 0 only when calling AESECB_finalize() to finalize a multi-step operation without additional data. The user or application should take care of necessary padding.