Data Structures | Macros
FlashCC26X4_s.h File Reference

Detailed Description

Secure Flash Service.


Overview

The Secure Flash Service is used to access the flash driver when using SPE configuration.

#include <stddef.h>
#include <stdint.h>
#include <psa_manifest/sid.h>
Include dependency graph for FlashCC26X4_s.h:

Go to the source code of this file.

Data Structures

struct  FlashCC26X4_s_program
 

Macros

#define TI_SP_MSG_TYPE_USER   16
 
#define FLASH_SP_MSG_TYPE_PROTECTION_GET   TI_SP_MSG_TYPE_USER + 0
 
#define FLASH_SP_MSG_TYPE_SECTOR_ERASE   TI_SP_MSG_TYPE_USER + 1
 
#define FLASH_SP_MSG_TYPE_PROGRAM   TI_SP_MSG_TYPE_USER + 2
 
#define FLASH_SP_MSG_TYPE_PROGRAM_4X   TI_SP_MSG_TYPE_USER + 3
 
#define FLASH_SP_MSG_TYPE_SECTOR_SIZE_GET   TI_SP_MSG_TYPE_USER + 4
 
#define FLASH_SP_MSG_TYPE_FLASH_SIZE_GET   TI_SP_MSG_TYPE_USER + 5
 

Macro Definition Documentation

§ TI_SP_MSG_TYPE_USER

#define TI_SP_MSG_TYPE_USER   16

§ FLASH_SP_MSG_TYPE_PROTECTION_GET

#define FLASH_SP_MSG_TYPE_PROTECTION_GET   TI_SP_MSG_TYPE_USER + 0

§ FLASH_SP_MSG_TYPE_SECTOR_ERASE

#define FLASH_SP_MSG_TYPE_SECTOR_ERASE   TI_SP_MSG_TYPE_USER + 1

§ FLASH_SP_MSG_TYPE_PROGRAM

#define FLASH_SP_MSG_TYPE_PROGRAM   TI_SP_MSG_TYPE_USER + 2

§ FLASH_SP_MSG_TYPE_PROGRAM_4X

#define FLASH_SP_MSG_TYPE_PROGRAM_4X   TI_SP_MSG_TYPE_USER + 3

§ FLASH_SP_MSG_TYPE_SECTOR_SIZE_GET

#define FLASH_SP_MSG_TYPE_SECTOR_SIZE_GET   TI_SP_MSG_TYPE_USER + 4

§ FLASH_SP_MSG_TYPE_FLASH_SIZE_GET

#define FLASH_SP_MSG_TYPE_FLASH_SIZE_GET   TI_SP_MSG_TYPE_USER + 5
© Copyright 1995-2021, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale