ECDSA driver implementation for the CC26X1 family.
============================================================================
This file should only be included in the board file to fill the ECDSA_config struct.
The driver implementation supports the following curves for ECDH:
Curves Supported |
---|
NISTP256 |
#include <stdint.h>
#include <stdbool.h>
#include <ti/drivers/ECDSA.h>
#include <ti/drivers/TRNG.h>
#include <ti/drivers/trng/TRNGCC26XX.h>
#include <ti/devices/DeviceFamily.h>
#include <DeviceFamily_constructPath(driverlib/rom_ecc.h)>
Go to the source code of this file.
Data Structures | |
struct | ECDSACC26X1_HWAttrs |
ECDSACC26X1 Hardware Attributes. More... | |
struct | ECDSACC26X1_Object |
ECDSACC26X1 Object. More... | |