![]() |
![]() |
TI BLE5-Stack API Documentation
2.02.04.00
|
Data Structures | |
struct | AoA_IQSample_Ext_t |
32 bit IQ Sample structure More... | |
struct | AoA_IQSample_t |
IQ Sample structure. More... | |
struct | rtlsTerminateSync_t |
RTLS terminate sync request. More... | |
Typedefs | |
typedef void(* | pfnRtlsCtrlProcessMsgCb) (rtlsHostMsg_t *pMsg) |
RTLS Host application callback. | |
Enumerations | |
enum | AoA_Role_t { AOA_RESPONDER, AOA_COORDINATOR, AOA_PASSIVE } |
AoA Device Role. More... | |
enum | rtlsHostMsgType_e { HOST_ASYNC_REQ, HOST_ASYNC_RSP, HOST_SYNC_REQ, HOST_SYNC_RSP } |
Enumeration for Host Message types. | |
Functions | |
struct | __attribute__ ((packed)) |
BLE Connection information. More... | |
Variables | |
bleConnInfo_t | |
BLE Connection information. | |
bleConnReq_t | |
BLE Connection request information. | |
bleScanInfo_t | |
BLE Scanning information. | |
rtlsAdvListDeviceParams_t | |
rtlsCreateSyncParams_t | |
rtlsReceiveEnableParams_t | |
enum AoA_Role_t |
struct __attribute__ | ( | (packed) | ) |
BLE Connection information.
AoA Raw Result.
List of connectionless AoA parameters.
BLE Connection request information.
BLE Scanning information.
< Connection handle
< Return error code if failed to get conn info
< Connection formed as BLE central or BLE peripheral (4 - Peripheral, 8- Central)
< Connection interval time, range (7.5ms, 4s), 625us increments
< Hop value for conn alg 1, integer range (5,16), can also be used to tell if using alg 2 by sending special code not in normal hop range i.e. 0xff or 0x00.
< Coordinator sleep clock accuracy code mapped based on BLE spec
< Next data channel
< Bitmap of used BLE channels
< Connection CRC initialization value
< BD Addr of the Responder
< Advertisement Type
< Address type
< Address of the advertisement or SCAN_RSP
< Advertisement or SCAN_RSP RSSI
< Advertisement SID
< Periodic Advertising interval
< Length (in bytes) of the data field (evtData)
< Data field of advertisement or SCAN_RSP
< Address type
< Address of the advertisement or SCAN_RSP
< Connection interval time, range (7.5ms, 4s), 625us increments