SYS/BIOS  7.00
Data Fields
Hwi_ExcContext Struct Reference

Exception Context - Register contents at the time of an exception. More...

#include <ti/sysbios/family/arm/m3/Hwi.h>

Data Fields

BIOS_ThreadType threadType
 
void * threadHandle
 
void * threadStack
 
size_t threadStackSize
 
void * r0
 
void * r1
 
void * r2
 
void * r3
 
void * r4
 
void * r5
 
void * r6
 
void * r7
 
void * r8
 
void * r9
 
void * r10
 
void * r11
 
void * r12
 
void * sp
 
void * lr
 
void * pc
 
void * psr
 
void * ICSR
 
void * MMFSR
 
void * BFSR
 
void * UFSR
 
void * HFSR
 
void * DFSR
 
void * MMAR
 
void * BFAR
 
void * AFSR
 

Detailed Description

Exception Context - Register contents at the time of an exception.

Field Documentation

§ threadType

BIOS_ThreadType Hwi_ExcContext::threadType

§ threadHandle

void* Hwi_ExcContext::threadHandle

§ threadStack

void* Hwi_ExcContext::threadStack

§ threadStackSize

size_t Hwi_ExcContext::threadStackSize

§ r0

void* Hwi_ExcContext::r0

§ r1

void* Hwi_ExcContext::r1

§ r2

void* Hwi_ExcContext::r2

§ r3

void* Hwi_ExcContext::r3

§ r4

void* Hwi_ExcContext::r4

§ r5

void* Hwi_ExcContext::r5

§ r6

void* Hwi_ExcContext::r6

§ r7

void* Hwi_ExcContext::r7

§ r8

void* Hwi_ExcContext::r8

§ r9

void* Hwi_ExcContext::r9

§ r10

void* Hwi_ExcContext::r10

§ r11

void* Hwi_ExcContext::r11

§ r12

void* Hwi_ExcContext::r12

§ sp

void* Hwi_ExcContext::sp

§ lr

void* Hwi_ExcContext::lr

§ pc

void* Hwi_ExcContext::pc

§ psr

void* Hwi_ExcContext::psr

§ ICSR

void* Hwi_ExcContext::ICSR

§ MMFSR

void* Hwi_ExcContext::MMFSR

§ BFSR

void* Hwi_ExcContext::BFSR

§ UFSR

void* Hwi_ExcContext::UFSR

§ HFSR

void* Hwi_ExcContext::HFSR

§ DFSR

void* Hwi_ExcContext::DFSR

§ MMAR

void* Hwi_ExcContext::MMAR

§ BFAR

void* Hwi_ExcContext::BFAR

§ AFSR

void* Hwi_ExcContext::AFSR

The documentation for this struct was generated from the following file:
© Copyright 1995-2021, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale