![]() |
![]() |
SYS/BIOS
7.00
|
Nested Vectored Interrupt Controller. More...
#include <ti/sysbios/family/arm/v8m/Hwi.h>
Data Fields | |
uint32_t | RES_00 |
uint32_t | ICTR |
uint32_t | RES_08 |
uint32_t | RES_0C |
uint32_t | STCSR |
uint32_t | STRVR |
uint32_t | STCVR |
uint32_t | STCALIB |
uint32_t | RES_20 [56] |
uint32_t | ISER [16] |
uint32_t | RES_140 [16] |
uint32_t | ICER [16] |
uint32_t | RES_1C0 [16] |
uint32_t | ISPR [16] |
uint32_t | RES_240 [16] |
uint32_t | ICPR [16] |
uint32_t | RES_2C0 [16] |
uint32_t | IABR [16] |
uint32_t | RES_340 [16] |
uint32_t | ITNS [16] |
uint32_t | RES_3C0 [16] |
uint8_t | IPR [492] |
uint32_t | RES_5F0 [453] |
uint32_t | CPUIDBR |
uint32_t | ICSR |
uint32_t | VTOR |
uint32_t | AIRCR |
uint32_t | SCR |
uint32_t | CCR |
uint8_t | SHPR [12] |
uint32_t | SHCSR |
uint8_t | MMFSR |
uint8_t | BFSR |
uint16_t | UFSR |
uint32_t | HFSR |
uint32_t | DFSR |
uint32_t | MMAR |
uint32_t | BFAR |
uint32_t | AFSR |
uint32_t | PFR0 |
uint32_t | PFR1 |
uint32_t | DFR0 |
uint32_t | AFR0 |
uint32_t | MMFR0 |
uint32_t | MMFR1 |
uint32_t | MMFR2 |
uint32_t | MMFR3 |
uint32_t | ISAR0 |
uint32_t | ISAR1 |
uint32_t | ISAR2 |
uint32_t | ISAR3 |
uint32_t | ISAR4 |
uint32_t | ISAR5 |
uint32_t | CLIDR |
uint32_t | CTR |
uint32_t | CCSIDR |
uint32_t | CSSELR |
uint32_t | CPACR |
uint32_t | NSACR |
uint32_t | MPU_TYPE |
uint32_t | MPU_CTRL |
uint32_t | MPU_RNR |
uint32_t | MPU_RBAR |
uint32_t | MPU_RLAR |
uint32_t | MPU_RBAR_An |
uint32_t | MPU_RLAR_An |
uint32_t | RES_DAC [5] |
uint32_t | MPU_MAIR0 |
uint32_t | MPU_MAIR1 |
uint32_t | RES_DC8 [2] |
uint32_t | SAU_CTRL |
uint32_t | SAU_TYPE |
uint32_t | SAU_RNR |
uint32_t | SAU_RBAR |
uint32_t | SAU_RLAR |
uint32_t | SFSR |
uint32_t | SFAR |
uint32_t | RES_DEC |
uint32_t | DHCSR |
uint32_t | DCRSR |
uint32_t | DCRDR |
uint32_t | DEMCR |
uint32_t | RES_E00 |
uint32_t | DAUTHCTRL |
uint32_t | DSCSR |
uint32_t | RES_E0C [61] |
uint32_t | STI |
uint32_t | RES_F04 [12] |
uint32_t | FPCCR |
uint32_t | FPCAR |
uint32_t | FPDSCR |
uint32_t | MVFR0 |
uint32_t | MVFR1 |
uint32_t | MVFR2 |
uint32_t | RES_F48 |
uint32_t | ICIALLU |
uint32_t | RES_F54 |
uint32_t | ICIMVAU |
uint32_t | DCIMVAC |
uint32_t | DCISW |
uint32_t | DCCMVAU |
uint32_t | DCCMVAC |
uint32_t | DCCSW |
uint32_t | DCCIMVAC |
uint32_t | DCCISW |
uint32_t | BPIALL |
uint32_t | RES_F7C [13] |
uint32_t | DLAR |
uint32_t | DLSR |
uint32_t | DAUTHSTATUS |
uint32_t | DDEVARCH |
uint32_t | RES_FC0 [3] |
uint32_t | DDEVTYPE |
uint32_t | DPIDR4 |
uint32_t | DPIDR5 |
uint32_t | DPIDR6 |
uint32_t | DPIDR7 |
uint32_t | DPIDR0 |
uint32_t | DPIDR1 |
uint32_t | DPIDR2 |
uint32_t | DPIDR3 |
uint32_t | DCIDR0 |
uint32_t | DCIDR1 |
uint32_t | DCIDR2 |
uint32_t | DCIDR3 |
Nested Vectored Interrupt Controller.
uint32_t Hwi_NVIC::RES_00 |
uint32_t Hwi_NVIC::ICTR |
0xE000E000 reserved
uint32_t Hwi_NVIC::RES_08 |
0xE000E004 Interrupt Control Type
uint32_t Hwi_NVIC::RES_0C |
0xE000E008 reserved
uint32_t Hwi_NVIC::STCSR |
0xE000E00C reserved
uint32_t Hwi_NVIC::STRVR |
0xE000E010 SysTick Control & Status Register
uint32_t Hwi_NVIC::STCVR |
0xE000E014 SysTick Reload Value Register
uint32_t Hwi_NVIC::STCALIB |
0xE000E018 SysTick Current Value Register
uint32_t Hwi_NVIC::RES_20[56] |
0xE000E01C SysTick Calibration Value Register
uint32_t Hwi_NVIC::ISER[16] |
0xE000E020-0xE000E0FC reserved
uint32_t Hwi_NVIC::RES_140[16] |
0xE000E100-0xE000E13C Interrupt Set Enable Registers
uint32_t Hwi_NVIC::ICER[16] |
0xE000E140-0xE000E17C reserved
uint32_t Hwi_NVIC::RES_1C0[16] |
0xE000E180-0xE000E1BC Interrupt Clear Enable Registers
uint32_t Hwi_NVIC::ISPR[16] |
0xE000E1C0-0xE000E1FC reserved
uint32_t Hwi_NVIC::RES_240[16] |
0xE000E200-0xE000E23C Interrupt Set Pending Registers
uint32_t Hwi_NVIC::ICPR[16] |
0xE000E240-0xE000E7C reserved
uint32_t Hwi_NVIC::RES_2C0[16] |
0xE000E280-0xE000E2BC Interrupt Clear Pending Registers
uint32_t Hwi_NVIC::IABR[16] |
0xE000E2C0-0xE000E2FC reserved
uint32_t Hwi_NVIC::RES_340[16] |
0xE000E300-0xE000E33C Interrupt Active Bit Registers
uint32_t Hwi_NVIC::ITNS[16] |
0xE000E340-0xE000E37C reserved
uint32_t Hwi_NVIC::RES_3C0[16] |
0xE000E380-0xE000E3BC Interrupt Target Non-Secure Registers
uint8_t Hwi_NVIC::IPR[492] |
0xE000E3C0-0xE000E3FC reserved
uint32_t Hwi_NVIC::RES_5F0[453] |
0xE000E400-0xE000E5EC Interrupt Priority Registers
uint32_t Hwi_NVIC::CPUIDBR |
0xE000E5F0-0xE000ECFC reserved
uint32_t Hwi_NVIC::ICSR |
0xE000ED00 CPUID Base Register
uint32_t Hwi_NVIC::VTOR |
0xE000ED04 Interrupt Control State Register
uint32_t Hwi_NVIC::AIRCR |
0xE000ED08 Vector Table Offset Register
uint32_t Hwi_NVIC::SCR |
0xE000ED0C Application Interrupt/Reset Control Register
uint32_t Hwi_NVIC::CCR |
0xE000ED10 System Control Register
uint8_t Hwi_NVIC::SHPR[12] |
0xE000ED14 Configuration Control Register
uint32_t Hwi_NVIC::SHCSR |
0xE000ED18 System Handlers 4-15 Priority Registers
uint8_t Hwi_NVIC::MMFSR |
0xE000ED24 System Handler Control & State Register
uint8_t Hwi_NVIC::BFSR |
0xE000ED28 Memory Manage Fault Status Register
uint16_t Hwi_NVIC::UFSR |
0xE000ED29 Bus Fault Status Register
uint32_t Hwi_NVIC::HFSR |
0xE000ED2A Usage Fault Status Register
uint32_t Hwi_NVIC::DFSR |
0xE000ED2C Hard Fault Status Register
uint32_t Hwi_NVIC::MMAR |
0xE000ED30 Debug Fault Status Register
uint32_t Hwi_NVIC::BFAR |
0xE000ED34 Memory Manager Address Register
uint32_t Hwi_NVIC::AFSR |
0xE000ED38 Bus Fault Address Register
uint32_t Hwi_NVIC::PFR0 |
0xE000ED3C Auxiliary Fault Status Register
uint32_t Hwi_NVIC::PFR1 |
0xE000ED40 Processor Feature Register
uint32_t Hwi_NVIC::DFR0 |
0xE000ED44 Processor Feature Register
uint32_t Hwi_NVIC::AFR0 |
0xE000ED48 Debug Feature Register
uint32_t Hwi_NVIC::MMFR0 |
0xE000ED4C Auxiliary Feature Register
uint32_t Hwi_NVIC::MMFR1 |
0xE000ED50 Memory Model Fault Register0
uint32_t Hwi_NVIC::MMFR2 |
0xE000ED54 Memory Model Fault Register1
uint32_t Hwi_NVIC::MMFR3 |
0xE000ED58 Memory Model Fault Register2
uint32_t Hwi_NVIC::ISAR0 |
0xE000ED5C Memory Model Fault Register3
uint32_t Hwi_NVIC::ISAR1 |
0xE000ED60 ISA Feature Register0
uint32_t Hwi_NVIC::ISAR2 |
0xE000ED64 ISA Feature Register1
uint32_t Hwi_NVIC::ISAR3 |
0xE000ED68 ISA Feature Register2
uint32_t Hwi_NVIC::ISAR4 |
0xE000ED6C ISA Feature Register3
uint32_t Hwi_NVIC::ISAR5 |
0xE000ED70 ISA Feature Register4
uint32_t Hwi_NVIC::CLIDR |
0xE000ED74 ISA Feature Register5
uint32_t Hwi_NVIC::CTR |
0xE000ED78 Cache Level ID Register
uint32_t Hwi_NVIC::CCSIDR |
0xE000ED7C Cache Type Register
uint32_t Hwi_NVIC::CSSELR |
0xE000ED80 Current Cache Size ID Register
uint32_t Hwi_NVIC::CPACR |
0xE000ED84 Cache Size Selection Register
uint32_t Hwi_NVIC::NSACR |
0xE000ED88 Coprocessor Access Control Register
uint32_t Hwi_NVIC::MPU_TYPE |
0xE000ED8C Non-secure Access Control Register
uint32_t Hwi_NVIC::MPU_CTRL |
0xE000ED90 MPU Type Register
uint32_t Hwi_NVIC::MPU_RNR |
0xE000ED94 MPU Control Register
uint32_t Hwi_NVIC::MPU_RBAR |
0xE000ED98 MPU Region Number Register
uint32_t Hwi_NVIC::MPU_RLAR |
0xE000ED9C MPU Region Base Address Register
uint32_t Hwi_NVIC::MPU_RBAR_An |
0xE000EDA0 MPU Region Limit Address Register
uint32_t Hwi_NVIC::MPU_RLAR_An |
0xE000EDA4 MPU Region Base Address Register Alias n
uint32_t Hwi_NVIC::RES_DAC[5] |
0xE000EDA8 MPU Region Limit Address Register Alias n
uint32_t Hwi_NVIC::MPU_MAIR0 |
0xE000EDAC-0xE000EDBC
uint32_t Hwi_NVIC::MPU_MAIR1 |
0xE000EDC0 MPU Memory Attribute Indirection Register 0
uint32_t Hwi_NVIC::RES_DC8[2] |
0xE000EDC4 MPU Memory Attribute Indirection Register 1
uint32_t Hwi_NVIC::SAU_CTRL |
0xE000EDC8-0xE000EDCC Reserved
uint32_t Hwi_NVIC::SAU_TYPE |
0xE000EDD0 SAU Control Register
uint32_t Hwi_NVIC::SAU_RNR |
0xE000EDD4 SAU Type Register
uint32_t Hwi_NVIC::SAU_RBAR |
0xE000EDD8 SAU Region Number Register
uint32_t Hwi_NVIC::SAU_RLAR |
0xE000EDDC SAU Region Base Address Register
uint32_t Hwi_NVIC::SFSR |
0xE000EDE0 SAU Region Limit Address Register
uint32_t Hwi_NVIC::SFAR |
0xE000EDE4 Secure Fault Status Register
uint32_t Hwi_NVIC::RES_DEC |
0xE000EDE8 Secure Fault Address Register
uint32_t Hwi_NVIC::DHCSR |
0xE000EDEC Reserved
uint32_t Hwi_NVIC::DCRSR |
0xE000EDF0 Debug Halting Control and Status Register
uint32_t Hwi_NVIC::DCRDR |
0xE000EDF4 Debug Core Register Select Register
uint32_t Hwi_NVIC::DEMCR |
0xE000EDF8 Debug Core Register Data Register
uint32_t Hwi_NVIC::RES_E00 |
0xE000EDFC Debug Exception and Monitor Control Register
uint32_t Hwi_NVIC::DAUTHCTRL |
0xE000EE00 Reserved
uint32_t Hwi_NVIC::DSCSR |
0xE000EE04 Debug Authentication Control Register
uint32_t Hwi_NVIC::RES_E0C[61] |
0xE000EE08 Debug Security Control and Status Register
uint32_t Hwi_NVIC::STI |
0xE000EE0C-0xE000EEFC reserved
uint32_t Hwi_NVIC::RES_F04[12] |
0xE000EF00 Software Trigger Interrupt Register
uint32_t Hwi_NVIC::FPCCR |
0xE000EF04-0xE000EF30 reserved
uint32_t Hwi_NVIC::FPCAR |
0xE000EF34 FP Context Control Register
uint32_t Hwi_NVIC::FPDSCR |
0xE000EF38 FP Context Address Register
uint32_t Hwi_NVIC::MVFR0 |
0xE000EF3C FP Default Status Control Register
uint32_t Hwi_NVIC::MVFR1 |
0xE000EF40 Media & FP Feature Register0
uint32_t Hwi_NVIC::MVFR2 |
0xE000EF44 Media & FP Feature Register1
uint32_t Hwi_NVIC::RES_F48 |
0xE000EF48 Media & FP Feature Register2
uint32_t Hwi_NVIC::ICIALLU |
0xE000EF4C reserved
uint32_t Hwi_NVIC::RES_F54 |
0xE000EF50 Instruction Cache Invalidate All to PoU
uint32_t Hwi_NVIC::ICIMVAU |
0xE000EF54 reserved
uint32_t Hwi_NVIC::DCIMVAC |
0xE000EF58 Instruction Cache line Invalidate by Address to PoU
uint32_t Hwi_NVIC::DCISW |
0xE000EF5C Data Cache line Invalidate by Address to PoC
uint32_t Hwi_NVIC::DCCMVAU |
0xE000EF60 Data Cache line Invalidate by Set/Way
uint32_t Hwi_NVIC::DCCMVAC |
0xE000EF64 Data Cache line Clean by address to PoU
uint32_t Hwi_NVIC::DCCSW |
0xE000EF68 Data Cache line Clean by Address to PoC
uint32_t Hwi_NVIC::DCCIMVAC |
0xE000EF6C Data Cache Clean line by Set/Way
uint32_t Hwi_NVIC::DCCISW |
0xE000EF70 Data Cache line Clean and Invalidate by Address to PoC
uint32_t Hwi_NVIC::BPIALL |
0xE000EF74 Data Cache line Clean and Invalidate by Set/Way
uint32_t Hwi_NVIC::RES_F7C[13] |
0xE000EF78 Branch Predictor Invalidate All
uint32_t Hwi_NVIC::DLAR |
0xE000EF7C-0xE000EFAC reserved
uint32_t Hwi_NVIC::DLSR |
0xE000EFB0 SCS Software Lock Access Register
uint32_t Hwi_NVIC::DAUTHSTATUS |
0xE000EFB4 SCS Software Lock Status Register
uint32_t Hwi_NVIC::DDEVARCH |
0xE000EFB8 Debug Authentication Status Register
uint32_t Hwi_NVIC::RES_FC0[3] |
0xE000EFBC SCS Device Architecture Register
uint32_t Hwi_NVIC::DDEVTYPE |
0xE000EFC0-0xE000EFC8 reserved
uint32_t Hwi_NVIC::DPIDR4 |
0xE000EFCC SCS Device Type Register
uint32_t Hwi_NVIC::DPIDR5 |
0xE000EFD0 SCS Peripheral Identification Register 4
uint32_t Hwi_NVIC::DPIDR6 |
0xE000EFD4 SCS Peripheral Identification Register 5
uint32_t Hwi_NVIC::DPIDR7 |
0xE000EFD8 SCS Peripheral Identification Register 6
uint32_t Hwi_NVIC::DPIDR0 |
0xE000EFDC SCS Peripheral Identification Register 7
uint32_t Hwi_NVIC::DPIDR1 |
0xE000EFE0 SCS Peripheral Identification Register 0
uint32_t Hwi_NVIC::DPIDR2 |
0xE000EFE4 SCS Peripheral Identification Register 1
uint32_t Hwi_NVIC::DPIDR3 |
0xE000EFE8 SCS Peripheral Identification Register 2
uint32_t Hwi_NVIC::DCIDR0 |
0xE000EFEC SCS Peripheral Identification Register 3
uint32_t Hwi_NVIC::DCIDR1 |
0xE000EFF0 SCS Component Identification Register 0
uint32_t Hwi_NVIC::DCIDR2 |
0xE000EFF4 SCS Component Identification Register 1
uint32_t Hwi_NVIC::DCIDR3 |
0xE000EFF8 SCS Component Identification Register 2