![]() |
![]() |
SYS/BIOS
7.00
|
Nested Vectored Interrupt Controller. More...
#include <ti/sysbios/family/arm/v6m/Hwi.h>
Data Fields | |
uint32_t | RES_00 |
uint32_t | ICTR |
uint32_t | RES_08 |
uint32_t | RES_0C |
uint32_t | STCSR |
uint32_t | STRVR |
uint32_t | STCVR |
uint32_t | STCALIB |
uint32_t | RES_20 [56] |
uint32_t | ISER [8] |
uint32_t | RES_120 [24] |
uint32_t | ICER [8] |
uint32_t | RES_1A0 [24] |
uint32_t | ISPR [8] |
uint32_t | RES_220 [24] |
uint32_t | ICPR [8] |
uint32_t | RES_2A0 [24] |
uint32_t | IABR [8] |
uint32_t | RES_320 [56] |
uint8_t | IPR [240] |
uint32_t | RES_4F0 [516] |
uint32_t | CPUIDBR |
uint32_t | ICSR |
uint32_t | VTOR |
uint32_t | AIRCR |
uint32_t | SCR |
uint32_t | CCR |
uint8_t | SHPR [12] |
uint32_t | SHCSR |
uint8_t | MMFSR |
uint8_t | BFSR |
uint16_t | UFSR |
uint32_t | HFSR |
uint32_t | DFSR |
uint32_t | MMAR |
uint32_t | BFAR |
uint32_t | AFSR |
uint32_t | PFR0 |
uint32_t | PFR1 |
uint32_t | DFR0 |
uint32_t | AFR0 |
uint32_t | MMFR0 |
uint32_t | MMFR1 |
uint32_t | MMFR2 |
uint32_t | MMFR3 |
uint32_t | ISAR0 |
uint32_t | ISAR1 |
uint32_t | ISAR2 |
uint32_t | ISAR3 |
uint32_t | ISAR4 |
uint32_t | RES_D74 [5] |
uint32_t | CPACR |
uint32_t | RES_D8C [93] |
uint32_t | STI |
uint32_t | RES_F04 [12] |
uint32_t | FPCCR |
uint32_t | FPCAR |
uint32_t | FPDSCR |
uint32_t | MVFR0 |
uint32_t | MVFR1 |
uint32_t | RES_F48 [34] |
uint32_t | PID4 |
uint32_t | PID5 |
uint32_t | PID6 |
uint32_t | PID7 |
uint32_t | PID0 |
uint32_t | PID1 |
uint32_t | PID2 |
uint32_t | PID3 |
uint32_t | CID0 |
uint32_t | CID1 |
uint32_t | CID2 |
uint32_t | CID3 |
Nested Vectored Interrupt Controller.
uint32_t Hwi_NVIC::RES_00 |
uint32_t Hwi_NVIC::ICTR |
0xE000E000 reserved
uint32_t Hwi_NVIC::RES_08 |
0xE000E004 Interrupt Control Type
uint32_t Hwi_NVIC::RES_0C |
0xE000E008 reserved
uint32_t Hwi_NVIC::STCSR |
0xE000E00C reserved
uint32_t Hwi_NVIC::STRVR |
0xE000E010 SysTick Control & Status Register
uint32_t Hwi_NVIC::STCVR |
0xE000E014 SysTick Reload Value Register
uint32_t Hwi_NVIC::STCALIB |
0xE000E018 SysTick Current Value Register
uint32_t Hwi_NVIC::RES_20[56] |
0xE000E01C SysTick Calibration Value Register
uint32_t Hwi_NVIC::ISER[8] |
0xE000E020-0xE000E0FC reserved
uint32_t Hwi_NVIC::RES_120[24] |
0xE000E100-0xE000E11C Interrupt Set Enable Registers
uint32_t Hwi_NVIC::ICER[8] |
0xE000E120-0xE000E17C reserved
uint32_t Hwi_NVIC::RES_1A0[24] |
0xE000E180-0xE000E19C Interrupt Clear Enable Registers
uint32_t Hwi_NVIC::ISPR[8] |
0xE000E1A0-0xE000E1FC reserved
uint32_t Hwi_NVIC::RES_220[24] |
0xE000E200-0xE000E21C Interrupt Set Pending Registers
uint32_t Hwi_NVIC::ICPR[8] |
0xE000E220-0xE000E7C reserved
uint32_t Hwi_NVIC::RES_2A0[24] |
0xE000E280-0xE000E29C Interrupt Clear Pending Registers
uint32_t Hwi_NVIC::IABR[8] |
0xE000E2A0-0xE000E2FC reserved
uint32_t Hwi_NVIC::RES_320[56] |
0xE000E300-0xE000E31C Interrupt Active Bit Registers
uint8_t Hwi_NVIC::IPR[240] |
0xE000E320-0xE000E3FC reserved
uint32_t Hwi_NVIC::RES_4F0[516] |
0xE000E400-0xE000E4EF Interrupt Priority Registers
uint32_t Hwi_NVIC::CPUIDBR |
0xE000E4F0-0xE000ECFC reserved
uint32_t Hwi_NVIC::ICSR |
0xE000ED00 CPUID Base Register
uint32_t Hwi_NVIC::VTOR |
0xE000ED04 Interrupt Control State Register
uint32_t Hwi_NVIC::AIRCR |
0xE000ED08 Vector Table Offset Register
uint32_t Hwi_NVIC::SCR |
0xE000ED0C Application Interrupt/Reset Control Register
uint32_t Hwi_NVIC::CCR |
0xE000ED10 System Control Register
uint8_t Hwi_NVIC::SHPR[12] |
0xE000ED14 Configuration Control Register
uint32_t Hwi_NVIC::SHCSR |
0xE000ED18 System Handlers 4-15 Priority Registers
uint8_t Hwi_NVIC::MMFSR |
0xE000ED24 System Handler Control & State Register
uint8_t Hwi_NVIC::BFSR |
0xE000ED28 Memory Manage Fault Status Register
uint16_t Hwi_NVIC::UFSR |
0xE000ED29 Bus Fault Status Register
uint32_t Hwi_NVIC::HFSR |
0xE000ED2A Usage Fault Status Register
uint32_t Hwi_NVIC::DFSR |
0xE000ED2C Hard Fault Status Register
uint32_t Hwi_NVIC::MMAR |
0xE000ED30 Debug Fault Status Register
uint32_t Hwi_NVIC::BFAR |
0xE000ED34 Memory Manager Address Register
uint32_t Hwi_NVIC::AFSR |
0xE000ED38 Bus Fault Address Register
uint32_t Hwi_NVIC::PFR0 |
0xE000ED3C Auxiliary Fault Status Register
uint32_t Hwi_NVIC::PFR1 |
0xE000ED40 Processor Feature Register
uint32_t Hwi_NVIC::DFR0 |
0xE000ED44 Processor Feature Register
uint32_t Hwi_NVIC::AFR0 |
0xE000ED48 Debug Feature Register
uint32_t Hwi_NVIC::MMFR0 |
0xE000ED4C Auxiliary Feature Register
uint32_t Hwi_NVIC::MMFR1 |
0xE000ED50 Memory Model Fault Register0
uint32_t Hwi_NVIC::MMFR2 |
0xE000ED54 Memory Model Fault Register1
uint32_t Hwi_NVIC::MMFR3 |
0xE000ED58 Memory Model Fault Register2
uint32_t Hwi_NVIC::ISAR0 |
0xE000ED5C Memory Model Fault Register3
uint32_t Hwi_NVIC::ISAR1 |
0xE000ED60 ISA Feature Register0
uint32_t Hwi_NVIC::ISAR2 |
0xE000ED64 ISA Feature Register1
uint32_t Hwi_NVIC::ISAR3 |
0xE000ED68 ISA Feature Register2
uint32_t Hwi_NVIC::ISAR4 |
0xE000ED6C ISA Feature Register3
uint32_t Hwi_NVIC::RES_D74[5] |
0xE000ED70 ISA Feature Register4
uint32_t Hwi_NVIC::CPACR |
0xE000ED74-0xE000ED84 reserved
uint32_t Hwi_NVIC::RES_D8C[93] |
0xE000ED88 Coprocessor Access Control Register
uint32_t Hwi_NVIC::STI |
0xE000ED8C-0xE000EEFC reserved
uint32_t Hwi_NVIC::RES_F04[12] |
0xE000EF00 Software Trigger Interrupt Register
uint32_t Hwi_NVIC::FPCCR |
0xE000EF04-0xE000EF30 reserved
uint32_t Hwi_NVIC::FPCAR |
0xE000EF34 FP Context Control Register
uint32_t Hwi_NVIC::FPDSCR |
0xE000EF38 FP Context Address Register
uint32_t Hwi_NVIC::MVFR0 |
0xE000EF3C FP Default Status Control Register
uint32_t Hwi_NVIC::MVFR1 |
0xE000EF40 Media & FP Feature Register0
uint32_t Hwi_NVIC::RES_F48[34] |
0xE000EF44 Media & FP Feature Register1
uint32_t Hwi_NVIC::PID4 |
0xE000EF48-0xE000EFCC reserved
uint32_t Hwi_NVIC::PID5 |
0xE000EFD0 Peripheral ID Register4
uint32_t Hwi_NVIC::PID6 |
0xE000EFD4 Peripheral ID Register5
uint32_t Hwi_NVIC::PID7 |
0xE000EFD8 Peripheral ID Register6
uint32_t Hwi_NVIC::PID0 |
0xE000EFDC Peripheral ID Register7
uint32_t Hwi_NVIC::PID1 |
0xE000EFE0 Peripheral ID Register0
uint32_t Hwi_NVIC::PID2 |
0xE000EFE4 Peripheral ID Register1
uint32_t Hwi_NVIC::PID3 |
0xE000EFE8 Peripheral ID Register2
uint32_t Hwi_NVIC::CID0 |
0xE000EFEC Peripheral ID Register3
uint32_t Hwi_NVIC::CID1 |
0xE000EFF0 Component ID Register0
uint32_t Hwi_NVIC::CID2 |
0xE000EFF4 Component ID Register1
uint32_t Hwi_NVIC::CID3 |
0xE000EFF8 Component ID Register2