![]() |
![]() |
TI BLE5-Stack API Documentation
2.02.03.00
|
Macros | |
#define | ATT_AUTHEN_SIG_LEN 12 |
Length of Authentication Signature field. | |
#define | ATT_ERROR_RSP_SIZE 4 |
Length of Error Response: Command opcode in error (1) + Attribute handle in error (2) + Status code (1) | |
#define | ATT_EXCHANGE_MTU_REQ_SIZE 2 |
Length of Exchange MTU Request: client receive MTU size (2) | |
#define | ATT_EXCHANGE_MTU_RSP_SIZE 2 |
Length of Exchange MTU Response: server receive MTU size (2) | |
#define | ATT_EXECUTE_WRITE_REQ_SIZE 1 |
Length of Execute Write Request: Flags (1) | |
#define | ATT_FIND_BY_TYPE_VALUE_REQ_FIXED_SIZE 6 |
Length of Find By Type Value Request's fixed fields: Start handle (2) + End handle (2) + Type (2) | |
#define | ATT_FIND_BY_TYPE_VALUE_REQ_HDR_SIZE ( ATT_OPCODE_SIZE + ATT_FIND_BY_TYPE_VALUE_REQ_FIXED_SIZE ) |
Length of Find By Type Value Request's Header. | |
#define | ATT_FIND_INFO_REQ_FIXED_SIZE 4 |
Length of Find Information Request's fixed fields: First handle number (2) + Last handle number (2) | |
#define | ATT_FIND_INFO_RSP_FIXED_SIZE 1 |
Length of Find Information Response's fixed field: Format (1) | |
#define | ATT_FIND_INFO_RSP_HDR_SIZE ( ATT_OPCODE_SIZE + ATT_FIND_INFO_RSP_FIXED_SIZE ) |
Length of Find Information Response's Header. | |
#define | ATT_HANDLE_VALUE_IND_FIXED_SIZE 2 |
Length of Handle Value Indication's fixed size: Attribute Handle (2) | |
#define | ATT_HANDLE_VALUE_IND_HDR_SIZE ( ATT_OPCODE_SIZE + ATT_HANDLE_VALUE_IND_FIXED_SIZE ) |
Size of Indication header. | |
#define | ATT_OPCODE_SIZE 1 |
Length of opcode field: Opcode (1) | |
#define | ATT_PREPARE_WRITE_REQ_FIXED_SIZE 4 |
Length of Prepare Write Request's fixed fields: Attribute Handle (2) + Value Offset (2) | |
#define | ATT_PREPARE_WRITE_REQ_HDR_SIZE ( ATT_OPCODE_SIZE + ATT_PREPARE_WRITE_REQ_FIXED_SIZE ) |
Size of Prepare Write Request Header. | |
#define | ATT_PREPARE_WRITE_RSP_FIXED_SIZE 4 |
Length of Prepare Write Response's fixed size: Attribute Handle (2) + Value Offset (2) | |
#define | ATT_READ_BLOB_REQ_SIZE 4 |
Length of Read Blob Request: Attribute Handle (2) + Value Offset (2) | |
#define | ATT_READ_BY_GRP_TYPE_RSP_FIXED_SIZE 1 |
Length of Read By Type Response's fixed fields: Length (1) | |
#define | ATT_READ_BY_GRP_TYPE_RSP_HDR_SIZE ( ATT_OPCODE_SIZE + ATT_READ_BY_GRP_TYPE_RSP_FIXED_SIZE ) |
Size of Read by Group Type Response Header. | |
#define | ATT_READ_BY_TYPE_REQ_FIXED_SIZE 4 |
Length of Read By Type Request's fixed fields: First handle number (2) + Last handle number (2) | |
#define | ATT_READ_BY_TYPE_REQ_HDR_SIZE ( ATT_OPCODE_SIZE + ATT_READ_BY_TYPE_REQ_FIXED_SIZE ) |
Size of Read by Type Request Header. | |
#define | ATT_READ_BY_TYPE_RSP_FIXED_SIZE 1 |
Length of Read By Type Response's fixed fields: Length (1) | |
#define | ATT_READ_BY_TYPE_RSP_HDR_SIZE ( ATT_OPCODE_SIZE + ATT_READ_BY_TYPE_RSP_FIXED_SIZE ) |
Size of Read by Type Response Header. | |
#define | ATT_READ_REQ_SIZE 2 |
Length of Read Request: Attribute Handle (2) | |
#define | ATT_WRITE_REQ_FIXED_SIZE 2 |
Length of Write Request's fixed field: Attribute Handle (2) | |
#define | ATT_WRITE_REQ_FIXED_SIZE 2 |
Length of Write Request's fixed field: Attribute Handle (2) | |
#define | ATT_WRITE_REQ_HDR_SIZE ( ATT_OPCODE_SIZE + ATT_WRITE_REQ_FIXED_SIZE ) |
Size of Write Request Header. | |