![]() |
![]() |
PA configuration value for a certain power level. More...
#include <RF.h>
Data Fields | |
uint32_t | rawValue:22 |
uint32_t | __dummy:9 |
uint32_t | paType:1 |
PA configuration value for a certain power level.
A RF_TxPowerTable_Value contains the power amplifier (PA) configuration for a certain power level. It encodes the PA type as well as a raw configuration value for the RF core hardware.
uint32_t RF_TxPowerTable_Value::rawValue |
Hardware configuration value.
[15:0] used for default PA,
[21:0] used for High-power PA uint32_t RF_TxPowerTable_Value::__dummy |
uint32_t RF_TxPowerTable_Value::paType |
Selects the PA type to be used.