![]() |
![]() |
ECJPAKECC26X2 Object. More...
#include <ECJPAKECC26X2.h>
Data Fields | |
bool | isOpen |
int_fast16_t | returnValue |
ECJPAKE_CallbackFxn | callbackFxn |
ECJPAKE_ReturnBehavior | returnBehavior |
ECJPAKECC26X2_FsmState | fsmState |
ECJPAKE_Operation | operation |
ECJPAKE_OperationType | operationType |
uint32_t | semaphoreTimeout |
uint32_t | resultAddress |
SwiP_Struct | callbackSwi |
ECJPAKECC26X2 Object.
The application must not access any member variables of this structure!
bool ECJPAKECC26X2_Object_::isOpen |
int_fast16_t ECJPAKECC26X2_Object_::returnValue |
ECJPAKE_CallbackFxn ECJPAKECC26X2_Object_::callbackFxn |
ECJPAKE_ReturnBehavior ECJPAKECC26X2_Object_::returnBehavior |
ECJPAKECC26X2_FsmState ECJPAKECC26X2_Object_::fsmState |
ECJPAKE_Operation ECJPAKECC26X2_Object_::operation |
ECJPAKE_OperationType ECJPAKECC26X2_Object_::operationType |
uint32_t ECJPAKECC26X2_Object_::semaphoreTimeout |
uint32_t ECJPAKECC26X2_Object_::resultAddress |
SwiP_Struct ECJPAKECC26X2_Object_::callbackSwi |