#include <spiffs.h>
§ cfg
§ block_count
| u32_t spiffs_t::block_count |
§ free_cursor_block_ix
§ free_cursor_obj_lu_entry
| int spiffs_t::free_cursor_obj_lu_entry |
§ cursor_block_ix
§ cursor_obj_lu_entry
| int spiffs_t::cursor_obj_lu_entry |
§ lu_work
§ work
§ fd_space
§ fd_count
§ err_code
§ free_blocks
| u32_t spiffs_t::free_blocks |
§ stats_p_allocated
| u32_t spiffs_t::stats_p_allocated |
§ stats_p_deleted
| u32_t spiffs_t::stats_p_deleted |
§ cleaning
§ max_erase_count
§ cache
§ cache_size
| u32_t spiffs_t::cache_size |
§ check_cb_f
§ file_cb_f
§ mounted
§ user_data
| void* spiffs_t::user_data |
§ config_magic
| u32_t spiffs_t::config_magic |
The documentation for this struct was generated from the following file: