![]() |
![]() |
|
TI BLE5-Stack API Documentation
1.01.01.00
|
Macros | |
| #define | GATT_FORMAT_2BIT 0x02 |
| Unsigned 2 bit integer. | |
| #define | GATT_FORMAT_BOOL 0x01 |
| Unsigned 1 bit; 0 = false, 1 = true. | |
| #define | GATT_FORMAT_DUINT16 0x18 |
| IEEE-20601 format. | |
| #define | GATT_FORMAT_FLOAT 0x17 |
| IEEE-11073 32 bit FLOAT. | |
| #define | GATT_FORMAT_FLOAT32 0x14 |
| IEEE-754 32 bit floating point. | |
| #define | GATT_FORMAT_FLOAT64 0x15 |
| IEEE-754 64 bit floating point. | |
| #define | GATT_FORMAT_NIBBLE 0x03 |
| Unsigned 4 bit integer. | |
| #define | GATT_FORMAT_SFLOAT 0x16 |
| IEEE-11073 16 bit SFLOAT. | |
| #define | GATT_FORMAT_SINT12 0x0d |
| Signed 12 bit integer. | |
| #define | GATT_FORMAT_SINT128 0x13 |
| Signed 128 bit integer. | |
| #define | GATT_FORMAT_SINT16 0x0e |
| Signed 16 bit integer. | |
| #define | GATT_FORMAT_SINT24 0x0f |
| Signed 24 bit integer. | |
| #define | GATT_FORMAT_SINT32 0x10 |
| Signed 32 bit integer. | |
| #define | GATT_FORMAT_SINT48 0x11 |
| Signed 48 bit integer. | |
| #define | GATT_FORMAT_SINT64 0x12 |
| Signed 64 bit integer. | |
| #define | GATT_FORMAT_SINT8 0x0c |
| Signed 8 bit integer. | |
| #define | GATT_FORMAT_STRUCT 0x1b |
| Opaque structure. | |
| #define | GATT_FORMAT_UINT12 0x05 |
| Unsigned 12 bit integer. | |
| #define | GATT_FORMAT_UINT128 0x0b |
| Unsigned 128 bit integer. | |
| #define | GATT_FORMAT_UINT16 0x06 |
| Unsigned 16 bit integer. | |
| #define | GATT_FORMAT_UINT24 0x07 |
| Unsigned 24 bit integer. | |
| #define | GATT_FORMAT_UINT32 0x08 |
| Unsigned 32 bit integer. | |
| #define | GATT_FORMAT_UINT48 0x09 |
| Unsigned 48 bit integer. | |
| #define | GATT_FORMAT_UINT64 0x0a |
| Unsigned 64 bit integer. | |
| #define | GATT_FORMAT_UINT8 0x04 |
| Unsigned 8 bit integer. | |
| #define | GATT_FORMAT_UTF16S 0x1a |
| UTF-16 string. | |
| #define | GATT_FORMAT_UTF8S 0x19 |
| UTF-8 string. | |