Z-Stack API Reference  5.20.00.22
ZCL Appliance Clusters

This group defines the IDs for the Appliance Clusters defined in the ZCL v7 specification. More...

Macros

#define ZCL_CLUSTER_ID_GENERAL_APPLIANCE_CONTROL   0x001B
 
#define ZCL_CLUSTER_ID_HA_APPLIANCE_IDENTIFICATION   0x0B00
 
#define ZCL_CLUSTER_ID_HA_APPLIANCE_EVENTS_ALERTS   0x0B02
 
#define ZCL_CLUSTER_ID_HA_APPLIANCE_STATISTICS   0x0B03
 

Detailed Description

This group defines the IDs for the Appliance Clusters defined in the ZCL v7 specification.

Macro Definition Documentation

§ ZCL_CLUSTER_ID_GENERAL_APPLIANCE_CONTROL

#define ZCL_CLUSTER_ID_GENERAL_APPLIANCE_CONTROL   0x001B

EN50523 Appliance Control Cluster. Commands and attributes for controlling household appliances.

§ ZCL_CLUSTER_ID_HA_APPLIANCE_EVENTS_ALERTS

#define ZCL_CLUSTER_ID_HA_APPLIANCE_EVENTS_ALERTS   0x0B02

EN50523 Appliance Events and Alerts Cluster. Commands and attributes for appliance events and alerts.

§ ZCL_CLUSTER_ID_HA_APPLIANCE_IDENTIFICATION

#define ZCL_CLUSTER_ID_HA_APPLIANCE_IDENTIFICATION   0x0B00

EN50523 Appliance Identification Cluster. Commands and attributes for appliance information and device settings.

§ ZCL_CLUSTER_ID_HA_APPLIANCE_STATISTICS

#define ZCL_CLUSTER_ID_HA_APPLIANCE_STATISTICS   0x0B03

EN50523 Appliance Statistics Cluster. Commands and attributes for appliance statistics.