TI-15.4 Stack API
4.20.00.14
|
#include <api_mac.h>
Data Fields | |
uint8_t | keyEntry [APIMAC_KEY_MAX_LEN] |
uint8_t | keyIndex |
uint32_t | frameCounter |
MAC key entry structure
uint8_t _apimac_securitykeyentry::keyEntry[APIMAC_KEY_MAX_LEN] |
The 128-bit key
uint8_t _apimac_securitykeyentry::keyIndex |
the key's index - unique
uint32_t _apimac_securitykeyentry::frameCounter |
The key's frame counter