TI-15.4 Stack API
4.20.00.14
|
#include <api_mac.h>
Data Fields | |
ApiMac_keyIdLookupDescriptor_t * | keyIdLookupList |
uint8_t | keyIdLookupEntries |
ApiMac_keyDeviceDescriptor_t * | keyDeviceList |
uint16_t | keyDeviceListEntries |
ApiMac_keyUsageDescriptor_t * | keyUsageList |
uint8_t | keyUsageListEntries |
uint8_t | key [APIMAC_KEY_MAX_LEN] |
uint32_t | frameCounter |
Key Descriptor
ApiMac_keyIdLookupDescriptor_t* _apimac_keydescriptor::keyIdLookupList |
A list identifying this KeyDescriptor
uint8_t _apimac_keydescriptor::keyIdLookupEntries |
The number of entries in KeyIdLookupList
ApiMac_keyDeviceDescriptor_t* _apimac_keydescriptor::keyDeviceList |
A list indicating which devices are currently using this key, including their blacklist status.
uint16_t _apimac_keydescriptor::keyDeviceListEntries |
The number of entries in KeyDeviceList
ApiMac_keyUsageDescriptor_t* _apimac_keydescriptor::keyUsageList |
A list indicating which frame types this key may be used with.
uint8_t _apimac_keydescriptor::keyUsageListEntries |
The number of entries in KeyUsageList
uint8_t _apimac_keydescriptor::key[APIMAC_KEY_MAX_LEN] |
The actual value of the key
uint32_t _apimac_keydescriptor::frameCounter |
PIB frame counter in 802.15.4 is universal across key, but it makes more sense to associate a frame counter with a key.