37 #ifndef __RF_IEEE_COEX_H 38 #define __RF_IEEE_COEX_H 44 #ifndef __RFC_STRUCT_ATTR 46 #define __RFC_STRUCT_ATTR __attribute__ ((aligned (4))) 47 #elif defined(__TI_ARM__) 48 #define __RFC_STRUCT_ATTR __attribute__ ((__packed__,aligned (4))) 50 #define __RFC_STRUCT_ATTR 64 #define IEEE_ERROR_NO_GRANT 0x2806 118 uint8_t bCoExEnable:1;
119 uint8_t bUseREQUEST:1;
123 uint8_t bUsePRIORITY:1;
125 uint8_t bRequestForChain:1;
130 uint16_t priorityIndicationTime;
135 uint8_t bRequestAsserted:1;
136 uint8_t bIgnoreGrantInRxAsserted:1;
141 uint8_t bUseOverridePriority:1;
142 uint8_t overridePriority:1;
145 uint8_t bUseOverrideRequestForRx:1;
148 uint8_t overrideRequestForRx:1;
155 uint8_t defaultPriority:1;
156 uint8_t bAssertRequestForRx:1;
158 uint8_t bIgnoreGrantInRx:1;
161 uint8_t bKeepRequestIfNoGrant:1;
166 uint8_t defaultPriority:1;
167 uint8_t bAssertRequestForRx:1;
169 uint8_t bIgnoreGrantInRx:1;
172 uint8_t bKeepRequestIfNoGrant:1;
174 } cmdIeeeRxAckConfig;
177 uint8_t defaultPriority:1;
178 uint8_t bAssertRequestForRx:1;
180 uint8_t bIgnoreGrantInRx:1;
183 uint8_t bKeepRequestIfNoGrant:1;
188 uint8_t defaultPriority:1;
189 uint8_t bAssertRequestForRx:1;
191 uint8_t bIgnoreGrantInRx:1;
194 uint8_t bKeepRequestIfNoGrant:1;
uint32_t __dummy5
Definition: rf_ieee_coex.h:77
uint32_t __dummy24
Definition: rf_ieee_coex.h:96
uint8_t __dummy36
Definition: rf_ieee_coex.h:108
uint32_t __dummy15
Definition: rf_ieee_coex.h:87
uint16_t __dummy35
Definition: rf_ieee_coex.h:107
uint32_t __dummy25
Definition: rf_ieee_coex.h:97
uint32_t __dummy0
Definition: rf_ieee_coex.h:72
uint32_t __dummy9
Definition: rf_ieee_coex.h:81
uint32_t __dummy28
Definition: rf_ieee_coex.h:100
uint32_t __dummy34
Definition: rf_ieee_coex.h:106
uint32_t __dummy32
Definition: rf_ieee_coex.h:104
uint32_t __dummy12
Definition: rf_ieee_coex.h:84
uint32_t __dummy33
Definition: rf_ieee_coex.h:105
uint32_t __dummy18
Definition: rf_ieee_coex.h:90
uint32_t __dummy31
Definition: rf_ieee_coex.h:103
uint32_t __dummy26
Definition: rf_ieee_coex.h:98
uint32_t __dummy21
Definition: rf_ieee_coex.h:93
#define __RFC_STRUCT_ATTR
Definition: rf_ieee_coex.h:50
uint32_t __dummy2
Definition: rf_ieee_coex.h:74
uint8_t coExGlobalEnable
0 = CoEx features disabled. All other values = CoEx enabled.
Definition: rf_ieee_coex.h:109
uint32_t __dummy13
Definition: rf_ieee_coex.h:85
uint32_t __dummy11
Definition: rf_ieee_coex.h:83
Definition: rf_ieee_coex.h:71
uint32_t __dummy7
Definition: rf_ieee_coex.h:79
uint32_t __dummy23
Definition: rf_ieee_coex.h:95
uint32_t __dummy19
Definition: rf_ieee_coex.h:91
Definition: rf_ieee_coex.h:116
uint32_t __dummy27
Definition: rf_ieee_coex.h:99
uint32_t __dummy29
Definition: rf_ieee_coex.h:101
uint32_t __dummy17
Definition: rf_ieee_coex.h:89
uint32_t __dummy30
Definition: rf_ieee_coex.h:102
uint32_t __dummy10
Definition: rf_ieee_coex.h:82
uint32_t __dummy4
Definition: rf_ieee_coex.h:76
uint32_t __dummy8
Definition: rf_ieee_coex.h:80
uint32_t __dummy22
Definition: rf_ieee_coex.h:94
#define __RFC_STRUCT
Definition: rf_ieee_coex.h:41
uint32_t __dummy20
Definition: rf_ieee_coex.h:92
uint8_t coExTxRxIndication
0 = RX indication is 0, TX indication is 0 1 = RX indication is 0, TX indication is 1 2 = RX indicati...
Definition: rf_ieee_coex.h:129
uint32_t __dummy1
Definition: rf_ieee_coex.h:73
uint32_t __dummy3
Definition: rf_ieee_coex.h:75
uint32_t __dummy6
Definition: rf_ieee_coex.h:78
uint32_t __dummy16
Definition: rf_ieee_coex.h:88
uint32_t __dummy14
Definition: rf_ieee_coex.h:86