![]() |
![]() |
Temperature notify object structure. More...
#include <Temperature.h>
Data Fields | |
List_Elem | link |
Temperature_NotifyFxn | notifyFxn |
int16_t | thresholdHigh |
int16_t | thresholdLow |
uintptr_t | clientArg |
bool | isRegistered |
Temperature notify object structure.
This structure specification is for internal use. Notification clients must pre-allocate a notify object when registering for a notification; Temperature_registerNotifyHigh(), Temperature_registerNotifyLow(), or Temperature_registerNotifyRange() will take care initializing the internal elements appropriately.
List_Elem Temperature_NotifyObj::link |
For placing on the notify list
Temperature_NotifyFxn Temperature_NotifyObj::notifyFxn |
Application callback function
int16_t Temperature_NotifyObj::thresholdHigh |
High threshold in degrees C
int16_t Temperature_NotifyObj::thresholdLow |
Low threshold in degrees C
uintptr_t Temperature_NotifyObj::clientArg |
Application provided arg
bool Temperature_NotifyObj::isRegistered |
Is the notification active