![]() |
![]() |
ECJPAKECC26X2 Object. More...
#include <ECJPAKECC26X2.h>
Data Fields | |
bool | isOpen |
bool | operationInProgress |
bool | operationCanceled |
int_fast16_t | operationStatus |
ECJPAKE_CallbackFxn | callbackFxn |
ECJPAKE_ReturnBehavior | returnBehavior |
ECJPAKECC26X2_FsmState | fsmState |
ECJPAKE_Operation | operation |
ECJPAKE_OperationType | operationType |
uint32_t | semaphoreTimeout |
uint32_t | resultAddress |
ECJPAKECC26X2 Object.
The application must not access any member variables of this structure!
bool ECJPAKECC26X2_Object::isOpen |
bool ECJPAKECC26X2_Object::operationInProgress |
bool ECJPAKECC26X2_Object::operationCanceled |
int_fast16_t ECJPAKECC26X2_Object::operationStatus |
ECJPAKE_CallbackFxn ECJPAKECC26X2_Object::callbackFxn |
ECJPAKE_ReturnBehavior ECJPAKECC26X2_Object::returnBehavior |
ECJPAKECC26X2_FsmState ECJPAKECC26X2_Object::fsmState |
ECJPAKE_Operation ECJPAKECC26X2_Object::operation |
ECJPAKE_OperationType ECJPAKECC26X2_Object::operationType |
uint32_t ECJPAKECC26X2_Object::semaphoreTimeout |
uint32_t ECJPAKECC26X2_Object::resultAddress |