![]() |
![]() |
Device specific GPIO port/pin identifiers to be used within the board's GPIO_PinConfig table. | |
#define | GPIOCC26XX_EMPTY_PIN |
#define | GPIOCC26XX_DIO_00 |
#define | GPIOCC26XX_DIO_01 |
#define | GPIOCC26XX_DIO_02 |
#define | GPIOCC26XX_DIO_03 |
#define | GPIOCC26XX_DIO_04 |
#define | GPIOCC26XX_DIO_05 |
#define | GPIOCC26XX_DIO_06 |
#define | GPIOCC26XX_DIO_07 |
#define | GPIOCC26XX_DIO_08 |
#define | GPIOCC26XX_DIO_09 |
#define | GPIOCC26XX_DIO_10 |
#define | GPIOCC26XX_DIO_11 |
#define | GPIOCC26XX_DIO_12 |
#define | GPIOCC26XX_DIO_13 |
#define | GPIOCC26XX_DIO_14 |
#define | GPIOCC26XX_DIO_15 |
#define | GPIOCC26XX_DIO_16 |
#define | GPIOCC26XX_DIO_17 |
#define | GPIOCC26XX_DIO_18 |
#define | GPIOCC26XX_DIO_19 |
#define | GPIOCC26XX_DIO_20 |
#define | GPIOCC26XX_DIO_21 |
#define | GPIOCC26XX_DIO_22 |
#define | GPIOCC26XX_DIO_23 |
#define | GPIOCC26XX_DIO_24 |
#define | GPIOCC26XX_DIO_25 |
#define | GPIOCC26XX_DIO_26 |
#define | GPIOCC26XX_DIO_27 |
#define | GPIOCC26XX_DIO_28 |
#define | GPIOCC26XX_DIO_29 |
#define | GPIOCC26XX_DIO_30 |
#define | GPIOCC26XX_DIO_31 |
#define GPIOCC26XX_EMPTY_PIN |
#define GPIOCC26XX_DIO_00 |
#define GPIOCC26XX_DIO_01 |
#define GPIOCC26XX_DIO_02 |
#define GPIOCC26XX_DIO_03 |
#define GPIOCC26XX_DIO_04 |
#define GPIOCC26XX_DIO_05 |
#define GPIOCC26XX_DIO_06 |
#define GPIOCC26XX_DIO_07 |
#define GPIOCC26XX_DIO_08 |
#define GPIOCC26XX_DIO_09 |
#define GPIOCC26XX_DIO_10 |
#define GPIOCC26XX_DIO_11 |
#define GPIOCC26XX_DIO_12 |
#define GPIOCC26XX_DIO_13 |
#define GPIOCC26XX_DIO_14 |
#define GPIOCC26XX_DIO_15 |
#define GPIOCC26XX_DIO_16 |
#define GPIOCC26XX_DIO_17 |
#define GPIOCC26XX_DIO_18 |
#define GPIOCC26XX_DIO_19 |
#define GPIOCC26XX_DIO_20 |
#define GPIOCC26XX_DIO_21 |
#define GPIOCC26XX_DIO_22 |
#define GPIOCC26XX_DIO_23 |
#define GPIOCC26XX_DIO_24 |
#define GPIOCC26XX_DIO_25 |
#define GPIOCC26XX_DIO_26 |
#define GPIOCC26XX_DIO_27 |
#define GPIOCC26XX_DIO_28 |
#define GPIOCC26XX_DIO_29 |
#define GPIOCC26XX_DIO_30 |
#define GPIOCC26XX_DIO_31 |