![]() |
![]() |
TI-15.4 Stack API
4.10.00.12
|
#include <api_mac.h>
Data Fields | |
uint8_t | frameType |
uint8_t | commandFrameIdentifier |
uint8_t | securityMinimum |
bool | securityOverrideSecurityMinimum |
Security Level Descriptor
uint8_t _apimac_securityleveldescriptor::frameType |
Frame Type
uint8_t _apimac_securityleveldescriptor::commandFrameIdentifier |
Command Frame ID
uint8_t _apimac_securityleveldescriptor::securityMinimum |
The minimal required/expected security level for incoming MAC frames.
bool _apimac_securityleveldescriptor::securityOverrideSecurityMinimum |
Indication of whether originating devices for which the Exempt flag is set may override the minimum security level indicated by the Security Minimum element. If TRUE, this indicates that for originating devices with Exempt status, the incoming security level zero is acceptable.