TI-15.4 Stack API
4.10.00.12
|
#include <api_mac.h>
Structure containing all the MAC callbacks (indications). To receive the confirmation or indication fill in the associated callback with a pointer to the function that will handle that callback. To ignore a callback set that function pointer to NULL.
ApiMac_associateIndFp_t _apimac_callbacks::pAssocIndCb |
Associate Indicated callback
ApiMac_associateCnfFp_t _apimac_callbacks::pAssocCnfCb |
Associate Confirmation callback
ApiMac_disassociateIndFp_t _apimac_callbacks::pDisassociateIndCb |
Disassociate Indication callback
ApiMac_disassociateCnfFp_t _apimac_callbacks::pDisassociateCnfCb |
Disassociate Confirmation callback
ApiMac_beaconNotifyIndFp_t _apimac_callbacks::pBeaconNotifyIndCb |
Beacon Notify Indication callback
ApiMac_orphanIndFp_t _apimac_callbacks::pOrphanIndCb |
Orphan Indication callback
ApiMac_scanCnfFp_t _apimac_callbacks::pScanCnfCb |
Scan Confirmation callback
ApiMac_startCnfFp_t _apimac_callbacks::pStartCnfCb |
Start Confirmation callback
ApiMac_syncLossIndFp_t _apimac_callbacks::pSyncLossIndCb |
Sync Loss Indication callback
ApiMac_pollCnfFp_t _apimac_callbacks::pPollCnfCb |
Poll Confirm callback
ApiMac_commStatusIndFp_t _apimac_callbacks::pCommStatusCb |
Comm Status Indication callback
ApiMac_pollIndFp_t _apimac_callbacks::pPollIndCb |
Poll Indication Callback
ApiMac_dataCnfFp_t _apimac_callbacks::pDataCnfCb |
Data Confirmation callback
ApiMac_dataIndFp_t _apimac_callbacks::pDataIndCb |
Data Indication callback
ApiMac_purgeCnfFp_t _apimac_callbacks::pPurgeCnfCb |
Purge Confirm callback
ApiMac_wsAsyncIndFp_t _apimac_callbacks::pWsAsyncIndCb |
WiSUN Async Indication callback
ApiMac_wsAsyncCnfFp_t _apimac_callbacks::pWsAsyncCnfCb |
WiSUN Async Confirmation callback
ApiMac_unprocessedFp_t _apimac_callbacks::pUnprocessedCb |
Unprocessed message callback