![]() |
![]() |
TI BLE5-Stack API Documentation
2.02.01.00
|
Macros | |
#define | SCAN_PERIODIC_CTE_TYPE_ALL 0 |
Sync with any CTE type. | |
#define | SCAN_PERIODIC_DO_NOT_SYNC_AOA_CTE 1 |
Do not sync to packets with AoA. | |
#define | SCAN_PERIODIC_DO_NOT_SYNC_AOD_CTE_1US 2 |
Do not sync to packets with 1us AoD. | |
#define | SCAN_PERIODIC_DO_NOT_SYNC_AOD_CTE_2US 4 |
Do not sync to packets with 2us AoD. | |
#define | SCAN_PERIODIC_DO_NOT_USE_PERIODIC_ADV_LIST (0 << 0) |
Scanner's option - Do not use periodic advertisers list. | |
#define | SCAN_PERIODIC_MAX_ADV_SID 0x0F |
Maximum SID value. | |
#define | SCAN_PERIODIC_REPORTING_INITIALLY_DISABLED (1 << 1) |
Scanner's option - Periodic advertising reports initially disabled. | |
#define | SCAN_PERIODIC_REPORTING_INITIALLY_ENABLED (0 << 1) |
Scanner's option - Periodic advertising reports initially enabled. | |
#define | SCAN_PERIODIC_SKIP_MAX 0x01F3 |
Maximum skip value. | |
#define | SCAN_PERIODIC_SYNC_ONLY_WITH_CTE 16 |
Do not sync to packets without CTE. | |
#define | SCAN_PERIODIC_SYNC_OPTIONS_MAX 0x03 |
Maximum allowed in option field. | |
#define | SCAN_PERIODIC_TIMEOUT_MAX 0x4000 |
Maximum Synchronization timeout. | |
#define | SCAN_PERIODIC_TIMEOUT_MIN 0x000A |
Minimum Synchronization timeout. | |
#define | SCAN_PERIODIC_USE_PERIODIC_ADV_LIST (1 << 0) |
Scanner's option - Use periodic advertisers list. | |