![]() |
![]() |
TI BLE5-Stack API Documentation
2.02.01.00
|
Macros | |
#define | GAPADV_PERIODIC_ADV_DATA_COMPLETE 0x03 |
Periodic Advertising operation options - Complete data. | |
#define | GAPADV_PERIODIC_ADV_DATA_FIRST_FRAG 0x01 |
Periodic Advertising operation options - First fragment. | |
#define | GAPADV_PERIODIC_ADV_DATA_INTERMIDIATE_FRAG 0x00 |
Periodic Advertising operation options - Intermidiate fragment. | |
#define | GAPADV_PERIODIC_ADV_DATA_LAST_FRAG 0x02 |
Periodic Advertising operation options - Last fragment. | |
#define | GAPADV_PERIODIC_ADV_DISABLE_TX_POWER 0x0000 |
Periodic Advertising - Disable TX power property. | |
#define | GAPADV_PERIODIC_ADV_ENABLE_TX_POWER 0x0040 |
Periodic Advertising - Enable TX power property. | |
#define | GAPADV_PERIODIC_ADV_INTERVAL_MAX 0xFFFF |
Periodic Advertising - Maximum interval. | |
#define | GAPADV_PERIODIC_ADV_INTERVAL_MIN 0x0006 |
Periodic Advertising - Minimum interval. | |
#define | GAPADV_PERIODIC_ADV_MAX_DATA_LEN 252 |
Periodic Advertising - Maximum fragment/complete data length. | |