TI BLE5-Stack API Documentation
2.02.00.00
|
Periodic advertising parameters structure. More...
Data Fields | |
uint16 | periodicAdvIntervalMax |
Maximum periodic advertising interval; Range: 0x0006 to 0xFFFF Time = N * 1.25 ms Time Range: 7.5ms to 81.91875s. | |
uint16 | periodicAdvIntervalMin |
Minimum periodic advertising interval; Range: 0x0006 to 0xFFFF Time = N * 1.25 ms Time Range: 7.5ms to 81.91875s. | |
uint16 | periodicAdvProp |
Periodic advertising properties - set bit 6 for include TxPower in the advertising PDU. | |
Periodic advertising parameters structure.