![]() |
![]() |
TI BLE5-Stack API Documentation
2.02.00.00
|
Data Structures | |
struct | rtlsSrv_evt_t |
RTLS Services passes messages in this format. More... | |
Typedefs | |
typedef void(* | pfnAppEventHandlerCB_t) (rtlsSrv_evt_t *pEvt) |
These are functions whose pointers are passed from the application to the RTLSSrv module. The module will call the callbacks when the corresponding events are sent via HCI
typedef void(* pfnAppEventHandlerCB_t) (rtlsSrv_evt_t *pEvt) |
RTLSSrv Callback Structure
This must be setup by the application and passed to the RTLSSrv when RTLSSrv_Register is called
evtType | - is used to parse the event according to RTLS Services event types |
evtSize | - size of evtData |
evtData | - pointer to event data structure RTLS Services Structures |