Running Software Examples on CC2652xSIP¶
The system-in-package (SIP) devices have both a 48 MHz crystal and a 32 kHz crystal integrated in the package thus allowing operation without any external components.
The CC2652RSIP has one more DIO (31) than the CC2652R QFN package.For more information, please see the CC2652RSIP data sheet.
Running Software Examples on the CC2652RSIP¶
For CC2652RSIP, running software examples is as easy as opening the LP_CC2652RSIP folder and choosing the desired example.
Moving From LaunchPad to Custom Board¶
You can find instructions on how to design and configure a custom board in the Custom Hardware chapter.