Running Software Examples on CC2652P¶
Porting Software Examples for CC2652P¶
The CC2652P is pin compatible with, and functionally identical to the CC1352P device for 2.4 GHz operation. You can run CC1352P software examples on the CC2652P device without making any changes.
Choosing LaunchPad for Development¶
All CC1352P LaunchPads can be used for software development for the CC2652P device. However, the LaunchPads have been designed with different use-cases in mind.
- The CC1352P1 LaunchPad is optimized for transmitting with the high PA on the Sub 1 GHz frequency band and is thus less suitable for CC2652P development.
- The CC1352P-4 LaunchPad is optimized to showcase coin cell battery operation while transmitting +10 dBm with the high power PA on the 2.4 GHz frequency band. For more information, see the application note on this topic: Optimizing the CC1352P and CC2652P for Coin Cell Operation at 10 dBm Output Power.
- The CC1352P-2 LaunchPad is optimized to transmit +20 dBm on the 2.4 GHz frequency band.
Moving From LaunchPad to Custom Board¶
You can find instructions on how to design and configure a custom board in the Custom Hardware chapter.