![]() |
![]() |
TI BLE5-Stack API Documentation
2.01.04.00
|
Data Fields | |
uint8_t | chipFamily |
Chip Family Field from ChipInfo module. | |
uint8_t | chipType |
Chip Type Field from ChipInfo module. | |
uint8_t | cmdID |
Ext Ctrl Op-code. | |
uint8_t | hardwareRev |
Hardware revision Field from ChipInfo module. | |
uint8_t | rsvd |
RFU. | |
Response to a OAD_EXT_CTRL_GET_DEV_TYPE command
For information on how to interpret the fields below, see the ChipInfo module within the device's driverlib documentation