![]() |
![]() |
|
Z-Stack API Reference
4.20.00.11
|
This group defines the IDs for the HVAC Clusters defined in the ZCL v7 specification. More...
Macros | |
| #define | ZCL_CLUSTER_ID_HVAC_PUMP_CONFIG_CONTROL 0x0200 |
| #define | ZCL_CLUSTER_ID_HVAC_THERMOSTAT 0x0201 |
| Thermostat Cluster. Attributes and commands for functionality of a thermostat. | |
| #define | ZCL_CLUSTER_ID_HVAC_FAN_CONTROL 0x0202 |
| #define | ZCL_CLUSTER_ID_HVAC_DIHUMIDIFICATION_CONTROL 0x0203 |
| #define | ZCL_CLUSTER_ID_HVAC_USER_INTERFACE_CONFIG 0x0204 |
This group defines the IDs for the HVAC Clusters defined in the ZCL v7 specification.
| #define ZCL_CLUSTER_ID_HVAC_DIHUMIDIFICATION_CONTROL 0x0203 |
Dehumidification Control Cluster. Attributes and commands for dehumidification functionality devices.
| #define ZCL_CLUSTER_ID_HVAC_FAN_CONTROL 0x0202 |
Fan Control Cluster. Attributes and commands to control the speed of a fan as part of a heating / cooling system.
| #define ZCL_CLUSTER_ID_HVAC_PUMP_CONFIG_CONTROL 0x0200 |
Pump Configuration and Control Cluster. Attributes and commands for the setup and control of pump devices.
| #define ZCL_CLUSTER_ID_HVAC_USER_INTERFACE_CONFIG 0x0204 |
Thermostat User Interface Configuration Cluster. Attributes and commands for configuration of the user interface for a thermostat, or a thermostat controller device, that supports a keypad and LCD screen.