![]() |
![]() |
rflib
|
Enable or disable generation of IRQ when a radio operation command starts. More...
#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x0411. More... | |
uint8_t | bEna |
1 to enable interrupt generation; 0 to disable it More... | |
Enable or disable generation of IRQ when a radio operation command starts.
uint16_t rfc_CMD_SET_CMD_START_IRQ_s::commandNo |
The command ID number 0x0411.
uint8_t rfc_CMD_SET_CMD_START_IRQ_s::bEna |
1 to enable interrupt generation; 0 to disable it