![]() |
![]() |
rflib
|
Request Information on the RF Core ROM Firmware. More...
#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x0002. More... | |
uint16_t | versionNo |
Firmware version number. More... | |
uint16_t | startOffset |
The start of free RAM. More... | |
uint16_t | freeRamSz |
The size of free RAM. More... | |
uint16_t | availRatCh |
Bitmap of available RAT channels. More... | |
Request Information on the RF Core ROM Firmware.
uint16_t rfc_CMD_GET_FW_INFO_s::commandNo |
The command ID number 0x0002.
uint16_t rfc_CMD_GET_FW_INFO_s::versionNo |
Firmware version number.
uint16_t rfc_CMD_GET_FW_INFO_s::startOffset |
The start of free RAM.
uint16_t rfc_CMD_GET_FW_INFO_s::freeRamSz |
The size of free RAM.
uint16_t rfc_CMD_GET_FW_INFO_s::availRatCh |
Bitmap of available RAT channels.