Z-Stack API Reference
4.20.00.11
|
#include <zstackmsg.h>
Data Fields | |
zstackmsg_HDR_t | hdr |
zstack_zdoIeeeAddrRspInd_t | rsp |
This response indication message is sent from ZStack Thread when a ZDO IEEE Address Response message is received. The command ID for this message is zstackmsg_CmdIDs_ZDO_IEEE_ADDR_RSP. The source device sent this message in response to this device sending zstackmsg_zdoIeeeAddrReq_t.
To receive this message, in your application, you must subscribe for it with a call to Zstackapi_DevZDOCBReq().
zstackmsg_HDR_t hdr |
message header
event field must be set to zstack_CmdIDs
Message command fields