![]() |
![]() |
UART2 Parameters. More...
#include <UART2.h>

UART2 Parameters.
UART2 parameters are used with the UART2_open() call. Default values for these parameters are set using UART2_Params_init().
| UART2_Mode UART2_Params::readMode |
Mode for all read calls
| UART2_Mode UART2_Params::writeMode |
Mode for all write calls
| UART2_Callback UART2_Params::readCallback |
Pointer to read callback function for callback mode.
| UART2_Callback UART2_Params::writeCallback |
Pointer to write callback function for callback mode.
| UART2_ReadReturnMode UART2_Params::readReturnMode |
Receive return mode
| uint32_t UART2_Params::baudRate |
Baud rate for UART
| UART2_DataLen UART2_Params::dataLength |
Data length for UART
| UART2_StopBits UART2_Params::stopBits |
Stop bits for UART
| UART2_Parity UART2_Params::parityType |
Parity bit type for UART
| void* UART2_Params::userArg |
User supplied argument for callback functions