![]() |
![]() |
I2S driver implementation for a CC26XX I2S controller.
============================================================================
#include <ti/drivers/I2S.h>
#include <ti/drivers/dpl/SemaphoreP.h>
#include <ti/drivers/dpl/HwiP.h>
#include <ti/drivers/PIN.h>
#include <ti/drivers/pin/PINCC26XX.h>
#include <ti/drivers/Power.h>
Go to the source code of this file.
Data Structures | |
struct | I2SCC26XX_HWAttrs |
I2S Hardware attributes. More... | |
Typedefs | |
typedef void(* | I2SCC26XX_PtrUpdate) (I2S_Handle handle, I2SCC26XX_Interface *interface) |
The definition of a function used by the I2S driver to refresh the pointer. More... | |
typedef void(* I2SCC26XX_PtrUpdate) (I2S_Handle handle, I2SCC26XX_Interface *interface) |
The definition of a function used by the I2S driver to refresh the pointer.
I2S_Handle | I2S_Handle |
I2SCC26XX_Interface | *interface Pointer on the interface to update |