TI-15.4 Stack API
3.20.00.10
|
#include <api_mac.h>
Data Fields | |
bool | ack |
bool | indirect |
bool | pendingBit |
bool | noRetransmits |
bool | noConfirm |
bool | useAltBE |
bool | usePowerAndChannel |
bool | useGreenPower |
Data Request Transmit Options
bool _apimac_txoptions::ack |
Acknowledged transmission. The MAC will attempt to retransmit the frame until it is acknowledged
bool _apimac_txoptions::indirect |
Indirect transmission. The MAC will queue the data and wait for the destination device to poll for it. This can only be used by a coordinator device
bool _apimac_txoptions::pendingBit |
This proprietary option forces the pending bit set for direct transmission
bool _apimac_txoptions::noRetransmits |
This proprietary option prevents the frame from being retransmitted
bool _apimac_txoptions::noConfirm |
This proprietary option prevents a MAC_MCPS_DATA_CNF event from being sent for this frame
bool _apimac_txoptions::useAltBE |
Use PIB value MAC_ALT_BE for the minimum backoff exponent
bool _apimac_txoptions::usePowerAndChannel |
Use the power and channel values in macDataReq_t instead of the PIB values
bool _apimac_txoptions::useGreenPower |
Use option Green Power